Ball knobs Plastic

Ball knobs Plastic
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Specifications]
・Type: C, with tapped hole (no bushing), C, with tapped hole (no insert), E, with threaded bushing
・Material: Plastic
・319 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
319-KT-16-M4-C
319-KT-16-M5-C
319-KT-20-M5-C
319-KT-20-M5-E
319-KT-20-M6-C
319-KT-25-M6-C
319-KT-25-M6-E
319-KT-25-M8-C
319-KT-32-M8-C
319-KT-32-M8-E
319-KT-32-M10-C
319-KT-40-M10-C
319-KT-40-M12-C
319-KU-10-M3-C
319-KU-12-M4-C
319-KU-16-M4-C
319-KU-16-M5-C
319-KU-20-M5-C
319-KU-20-M5-E
319-KU-20-M6-C
319-KU-25-M5-C
319-KU-25-M6-C
319-KU-25-M6-E
319-KU-25-M8-C
319-KU-25-M8-E
319-KU-30-M8-C
319-KU-32-M6-C
319-KU-32-M8-C
319-KU-32-M8-E
319-KU-32-M10-C
319-KU-35-M10-C
319-KU-40-M8-C
319-KU-40-M10-C
319-KU-40-M10-E
319-KU-40-M12-C
319-KU-50-M12-C
319-KU-50-M12-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle Material Handle Surface Thread d2 Ball / Handle diameter d1
(mm)
Length h
(mm)
Type d4 t1 Weight
(kg)

0.52 €

1 Available 7 Days PolyamideSandblastingM41615C, with tapped hole (no insert)---

0.60 €

1 Available 7 Days PolyamideSandblastingM51615C, with tapped hole (no insert)---

0.58 €

1 Available 7 Days PolyamideSandblastingM52018C, with tapped hole (no insert)---

0.92 €

1 Available 7 Days PolyamideSandblastingM52018E, with threaded bushing---

0.62 €

1 Available 7 Days PolyamideSandblastingM62018C, with tapped hole (no insert)---

0.70 €

1 Available 7 Days PolyamideSandblastingM62522.5C, with tapped hole (no insert)---

1.02 €

0.71 €

1 Available Same day

Stock

PolyamideSandblastingM62522.5E, with threaded bushing---

0.76 €

1 Available 7 Days PolyamideSandblastingM82522.5C, with tapped hole (no insert)---

0.86 €

1 Available Same day

Stock

PolyamideSandblastingM83229C, with tapped hole (no insert)---

1.48 €

1.04 €

1 Available Same day

Stock

PolyamideSandblastingM83229E, with threaded bushing---

0.82 €

1 Available 7 Days PolyamideSandblastingM103229C, with tapped hole (no insert)---

1.38 €

1 Available 7 Days PolyamideSandblastingM104037C, with tapped hole (no insert)---

1.50 €

1.05 €

1 Available Same day

Stock

PolyamideSandblastingM124037C, with tapped hole (no insert)---

0.68 €

1 Available 7 Days PhenolPolishingM3109.3C, with tapped hole (no bushing)560.001

0.68 €

1 Available 7 Days PhenolPolishingM41211.2C, with tapped hole (no insert)---

0.70 €

1 Available Same day

Stock

PhenolPolishingM41615C, with tapped hole (no insert)---

0.70 €

1 Available 7 Days PhenolPolishingM51615C, with tapped hole (no insert)---

0.70 €

1 Available 7 Days PhenolPolishingM52018C, with tapped hole (no insert)---

0.88 €

1 Available 7 Days PhenolPolishingM52018E, with threaded bushing---

0.72 €

1 Available 7 Days PhenolPolishingM62018C, with tapped hole (no insert)---

0.92 €

1 Available 7 Days PhenolPolishingM52522.5C, with tapped hole (no insert)---

0.86 €

1 Available 7 Days PhenolPolishingM62522.5C, with tapped hole (no insert)---

1.12 €

0.78 €

1 Available Same day

Stock

PhenolPolishingM62522.5E, with threaded bushing---

0.86 €

1 Available 7 Days PhenolPolishingM82522.5C, with tapped hole (no insert)---

1.50 €

1.05 €

1 Available Same day

Stock

PhenolPolishingM82522.5E, with threaded bushing---

1.08 €

1 Available 7 Days PhenolPolishingM83028C, with tapped hole (no insert)---

1.18 €

1 Available 7 Days PhenolPolishingM63229C, with tapped hole (no insert)---

1.16 €

1 Available 7 Days PhenolPolishingM83229C, with tapped hole (no insert)---

1.56 €

1.09 €

1 Available Same day

Stock

PhenolPolishingM83229E, with threaded bushing---

1.16 €

0.81 €

1 Available Same day

Stock

PhenolPolishingM103229C, with tapped hole (no insert)---

1.36 €

1 Available 7 Days PhenolPolishingM103532.5C, with tapped hole (no insert)---

1.58 €

1 Available 7 Days PhenolPolishingM84037C, with tapped hole (no insert)---

1.60 €

1 Available 7 Days PhenolPolishingM104037C, with tapped hole (no insert)---

2.52 €

1 Available 7 Days PhenolPolishingM104037E, with threaded bushing---

1.60 €

1 Available 7 Days PhenolPolishingM124037C, with tapped hole (no insert)---

2.72 €

1 Available 7 Days PhenolPolishingM125046C, with tapped hole (no insert)---

4.18 €

1 Available 7 Days PhenolPolishingM125046E, with threaded bushing---

Loading...

  1. 1

Basic information

Type Fixed Type Shape Ball Shape Mounting Section Material Steel
Mounting Section Surface Treatment Zinc Plating Mounting Method Tapped

Tech Support