Ball knobs Steel, Aluminum

Ball knobs Steel, Aluminum
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Ball knobs DIN 319 made ​​of steel and aluminum are not on the official DIN standard sheet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
319-AL-16-B6-K
319-AL-16-M4-C
319-AL-20-B8-K
319-AL-20-M5-C
319-AL-25-B10-K
319-AL-25-M6-C
319-AL-32-B12-K
319-AL-32-M8-C
319-AL-40-B16-K
319-AL-40-M10-C
319-AL-50-B20-K
319-AL-50-M12-C
319-ST-16-B6-K
319-ST-16-M4-C
319-ST-20-B8-K
319-ST-20-M5-C
319-ST-25-B10-K
319-ST-25-M6-C
319-ST-32-B12-K
319-ST-32-M8-C
319-ST-40-B16-K
319-ST-40-M10-C
319-ST-50-B20-K
319-ST-50-M12-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle Material Mounting Section Material Mounting Method Thread d2 Ball / Handle diameter d1
(mm)
Length h
(mm)
Bore diameter d3 Type

4.34 €

3.04 €

1 Available Same day

Stock

AluminumAluminumPress Fit-1615B 6K, with plain hole H7

5.06 €

3.54 €

1 Available Same day

Stock

AluminumAluminumTappedM41615-C, with tapped hole

6.30 €

4.41 €

1 Available Same day

Stock

AluminumAluminumPress Fit-2018B 8K, with plain hole H7

4.76 €

1 Available 7 Days AluminumAluminumTappedM52018-C, with tapped hole

5.70 €

3.99 €

1 Available Same day

Stock

AluminumAluminumPress Fit-2522.5B 10K, with plain hole H7

5.26 €

1 Available 7 Days AluminumAluminumTappedM62522.5-C, with tapped hole

9.76 €

6.83 €

1 Available Same day

Stock

AluminumAluminumPress Fit-3229B 12K, with plain hole H7

9.20 €

1 Available 7 Days AluminumAluminumTappedM83229-C, with tapped hole

14.04 €

9.83 €

1 Available Same day

Stock

AluminumAluminumPress Fit-4037B 16K, with plain hole H7

13.98 €

1 Available 7 Days AluminumAluminumTappedM104037-C, with tapped hole

21.14 €

14.80 €

1 Available Same day

Stock

AluminumAluminumPress Fit-5046B 20K, with plain hole H7

21.20 €

14.84 €

1 Available Same day

Stock

AluminumAluminumTappedM125046-C, with tapped hole

6.20 €

4.34 €

1 Available Same day

Stock

SteelSteelPress Fit-1615B 6K, with plain hole H7

5.96 €

1 Available 3 Days SteelSteelTappedM41615-C, with tapped hole

6.72 €

4.70 €

1 Available Same day

Stock

SteelSteelPress Fit-2018B 8K, with plain hole H7

6.50 €

4.55 €

1 Available Same day

Stock

SteelSteelTappedM52018-C, with tapped hole

7.40 €

5.18 €

1 Available Same day

Stock

SteelSteelPress Fit-2522.5B 10K, with plain hole H7

7.08 €

4.96 €

1 Available Same day

Stock

SteelSteelTappedM62522.5-C, with tapped hole

10.70 €

7.49 €

1 Available Same day

Stock

SteelSteelPress Fit-3229B 12K, with plain hole H7

10.08 €

1 Available 7 Days SteelSteelTappedM83229-C, with tapped hole

12.98 €

9.09 €

1 Available Same day

Stock

SteelSteelPress Fit-4037B 16K, with plain hole H7

12.18 €

1 Available 7 Days SteelSteelTappedM104037-C, with tapped hole

18.72 €

13.10 €

1 Available Same day

Stock

SteelSteelPress Fit-5046B 20K, with plain hole H7

18.62 €

1 Available 7 Days SteelSteelTappedM125046-C, with tapped hole

Loading...

  1. 1

Basic information

Type Fixed Type Shape Ball Shape Handle Surface Polishing

Tech Support