Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle Material | Handle Surface | Thread d2 | Ball / Handle diameter d1 (mm) | Length h (mm) | Type | |
---|---|---|---|---|---|---|---|---|---|---|
1.38 € 0.73 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M4 | 16 | 15 | C, with tapped hole (no insert) | |
1.42 € 0.75 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M5 | 16 | 15 | C, with tapped hole (no insert) | |
1.48 € | 1 | Available | 3 Days | Polyamide | Sandblasting | M5 | 20 | 18 | C, with tapped hole (no insert) | |
1.38 € 0.73 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M5 | 20 | 18 | E, with threaded bushing | |
1.52 € 0.81 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M6 | 20 | 18 | C, with tapped hole (no insert) | |
1.90 € 1.01 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M6 | 25 | 22.5 | C, with tapped hole (no insert) | |
1.62 € 0.86 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M6 | 25 | 22.5 | E, with threaded bushing | |
1.82 € 0.96 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M8 | 25 | 22.5 | C, with tapped hole (no insert) | |
2.36 € 1.25 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M8 | 32 | 29 | C, with tapped hole (no insert) | |
2.82 € 1.49 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M8 | 32 | 29 | E, with threaded bushing | |
2.32 € 1.23 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M10 | 32 | 29 | C, with tapped hole (no insert) | |
3.26 € 1.73 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M10 | 40 | 37 | C, with tapped hole (no insert) | |
3.40 € 1.80 € | 1 | Available |
Same day
Stock | Polyamide | Sandblasting | M12 | 40 | 37 | C, with tapped hole (no insert) | |
0.88 € 0.47 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M4 | 12 | 11.2 | C, with tapped hole (no insert) | |
0.78 € 0.41 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M4 | 16 | 15 | C, with tapped hole (no insert) | |
0.80 € | 1 | Available | 7 Days | Phenol | Polishing | M5 | 16 | 15 | C, with tapped hole (no insert) | |
0.82 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M5 | 20 | 18 | C, with tapped hole (no insert) | |
1.02 € 0.54 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M5 | 20 | 18 | E, with threaded bushing | |
0.96 € | 1 | Available | 7 Days | Phenol | Polishing | M6 | 20 | 18 | C, with tapped hole (no insert) | |
1.02 € | 1 | Available | 7 Days | Phenol | Polishing | M6 | 25 | 22.5 | C, with tapped hole (no insert) | |
1.28 € | 1 | Available | 7 Days | Phenol | Polishing | M6 | 25 | 22.5 | E, with threaded bushing | |
1.16 € 0.61 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M8 | 25 | 22.5 | C, with tapped hole (no insert) | |
1.72 € 0.91 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M6 | 32 | 29 | C, with tapped hole (no insert) | |
1.52 € | 1 | Available | 7 Days | Phenol | Polishing | M8 | 32 | 29 | C, with tapped hole (no insert) | |
2.40 € | 1 | Available | 7 Days | Phenol | Polishing | M8 | 32 | 29 | E, with threaded bushing | |
1.68 € 0.89 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M10 | 32 | 29 | C, with tapped hole (no insert) | |
2.12 € | 1 | Available | 7 Days | Phenol | Polishing | M10 | 35 | 32.5 | C, with tapped hole (no insert) | |
2.26 € 1.20 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M10 | 40 | 37 | C, with tapped hole (no insert) | |
3.22 € | 1 | Available | 7 Days | Phenol | Polishing | M10 | 40 | 37 | E, with threaded bushing | |
2.50 € 1.33 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M12 | 40 | 37 | C, with tapped hole (no insert) | |
3.86 € 2.05 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M12 | 50 | 46 | C, with tapped hole (no insert) | |
5.50 € 2.92 € | 1 | Available |
Same day
Stock | Phenol | Polishing | M12 | 50 | 46 | E, with threaded bushing |
Loading...
Type | Rotation Type | Shape | Ball Shape | Mounting Section Material | Steel |
---|---|---|---|---|---|
Mounting Section Surface Treatment | Zinc Plating | Mounting Method | Tapped | Colour | Red |
Configure
Stock
Basic Attributes
Handle Material
Handle Surface
Thread d2
Ball / Handle diameter d1(mm)
Length h(mm)
Type
Type
Filter by standard shipping days
Optional Attributes