Configure
  • Bolt diameter d1
  • l1 min.
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 7 working days

Ball lock pins with clamping length compensation

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Bolt diameter d1

l1 min.

Minimum order quantity
6
0
1 pieces
6
5
1 pieces
8
0
1 pieces
8
5
1 pieces
10
0
1 pieces
10
5
1 pieces
12
0
1 pieces
12
5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
54.30 €
( 64.62 € )
7 working days
54.28 €
( 64.59 € )
7 working days
55.66 €
( 66.24 € )
7 working days
55.92 €
( 66.54 € )
7 working days
65.98 €
( 78.52 € )
7 working days
66.22 €
( 78.80 € )
7 working days
69.76 €
( 83.01 € )
7 working days
69.72 €
( 82.97 € )
7 working days

More Information

Basic information

Stainless Steel-Ball lock pins GN 113.1 are used for rapid clamping and, at the same time, play-free clamping of thin components in particular where frequent clamping and releasing is required. A typical application is the alignment and clamping of sheet metal during a welding process.
By depressing the spring-loaded push button the pin advances by the length l2 and at the same time frees the two balls.