Bevel gear wheels for linear actuators/ transfer units

Bevel gear wheels for linear actuators/ transfer units
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Bevel gear wheels GN 297 are used for angular / T-gears in connection with linear actuators / transfer units and housings GN 298.
The spiral bevel facilitates both setting the desired clearance and locating the correct position of the bevel gears. Also, gears set up this way run with extremely low noise levels.
Two bevel gears are needed for an angular gear, three bevel gears are needed for a T-gear. These are available as set in type W resp. type T.
Please note that only bevel gears with different pitches can be paired. The transmission ratio is always 1:1 because the bevel gears always have the same number of teeth.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
297-14,​5-K6-L
297-14,​5-K6-R
297-14,​5-K6-T
297-14,​5-K6-W
297-25-K8-L
297-25-K8-R
297-25-K8-T
297-25-K8-W
297-33-K12-L
297-33-K12-R
297-33-K12-T
297-33-K12-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d2
(Ø)
Type Diameter d1

31.00 €

1 Available 7 Days K 6L, Bevel gear wheel, left-hand pitch14.5

31.00 €

1 Available 7 Days K 6R, Bevel gear wheel, right-hand pitch14.5

93.12 €

1 Available 7 Days K 6T, Set of bevel gears, 3 bevel gears, 1 x right-hand, 2 x left-hand pitch14.5

61.86 €

32.79 €

1 Available Same day

Stock

K 6W, Set of bevel gears, 2 bevel gears, 1 x right-hand, 1 x left-hand pitch14.5

47.26 €

1 Available 7 Days K 8L, Bevel gear wheel, left-hand pitch25

47.26 €

1 Available 7 Days K 8R, Bevel gear wheel, right-hand pitch25

141.76 €

1 Available 7 Days K 8T, Set of bevel gears, 3 bevel gears, 1 x right-hand, 2 x left-hand pitch25

94.50 €

1 Available 7 Days K 8W, Set of bevel gears, 2 bevel gears, 1 x right-hand, 1 x left-hand pitch25

58.16 €

1 Available 7 Days K 12L, Bevel gear wheel, left-hand pitch33

58.16 €

1 Available 7 Days K 12R, Bevel gear wheel, right-hand pitch33

174.56 €

1 Available 7 Days K 12T, Set of bevel gears, 3 bevel gears, 1 x right-hand, 2 x left-hand pitch33

116.38 €

1 Available 7 Days K 12W, Set of bevel gears, 2 bevel gears, 1 x right-hand, 1 x left-hand pitch33

Loading...

  1. 1

Tech Support