Breather valves

Breather valves
  • Volume Discount
Once the opening pressure given in the table is exceeded, breather valves GN 883 will vent into a container and so protect against excessive inside container pressure. They also feature highly compact dimensions.
A coding (Type A) or a colour ring (Type B) in yellow (20 - 80 mbar) or green (160 - 240 mbar) indicates the different opening pressure ratings.
The simple function principle (pressure spring / ball) ensures long and trouble-free use of the valve. The installation position is vertical to the top.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
883-G1/2-20-A-MS
883-G1/2-20-B-MS
883-G1/2-160-A-MS
883-G1/2-160-B-MS
883-G1/4-20-A-MS
883-G1/4-20-B-MS
883-G1/4-160-A-MS
883-G1/4-160-B-MS
883-G3/4-20-A-MS
883-G3/4-20-B-MS
883-G3/4-160-A-MS
883-G3/4-160-B-MS
883-G3/8-20-A-MS
883-G3/8-20-B-MS
883-G3/8-160-A-MS
883-G3/8-160-B-MS
883-M10X1-20-A-MS
883-M10X1-20-B-MS
883-M10X1-160-A-MS
883-M10X1-160-B-MS
883-M12X1,​5-20-A-MS
883-M12X1,​5-20-B-MS
883-M12X1,​5-160-A-MS
883-M12X1,​5-160-B-MS
883-M14X1,​5-20-A-MS
883-M14X1,​5-20-B-MS
883-M14X1,​5-160-A-MS
883-M14X1,​5-160-B-MS
883-M16X1,​5-20-A-MS
883-M16X1,​5-20-B-MS
883-M16X1,​5-160-A-MS
883-M16X1,​5-160-B-MS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Opening pressure Type

9.10 €

1 Available 5 Days G 1/220A, low design

10.14 €

1 Available 5 Days G 1/220B, high design, with Stainless Steel cap

9.24 €

1 Available 5 Days G 1/2160A, low design

10.40 €

1 Available 5 Days G 1/2160B, high design, with Stainless Steel cap

6.80 €

1 Available 5 Days G 1/420A, low design

7.58 €

1 Available 5 Days G 1/420B, high design, with Stainless Steel cap

6.96 €

1 Available 5 Days G 1/4160A, low design

7.68 €

1 Available 5 Days G 1/4160B, high design, with Stainless Steel cap

12.50 €

1 Available 5 Days G 3/420A, low design

14.00 €

1 Available 5 Days G 3/420B, high design, with Stainless Steel cap

12.90 €

1 Available 5 Days G 3/4160A, low design

14.14 €

1 Available 5 Days G 3/4160B, high design, with Stainless Steel cap

7.24 €

1 Available 5 Days G 3/820A, low design

8.58 €

1 Available 5 Days G 3/820B, high design, with Stainless Steel cap

8.64 €

1 Available 5 Days G 3/8160A, low design

8.40 €

1 Available 5 Days G 3/8160B, high design, with Stainless Steel cap

5.78 €

1 Available 5 Days M 10 x 120A, low design

6.84 €

1 Available 5 Days M 10 x 120B, high design, with Stainless Steel cap

5.96 €

1 Available 5 Days M 10 x 1160A, low design

7.30 €

1 Available 5 Days M 10 x 1160B, high design, with Stainless Steel cap

6.66 €

1 Available 5 Days M 12 x 1,520A, low design

7.40 €

1 Available 5 Days M 12 x 1,520B, high design, with Stainless Steel cap

6.76 €

1 Available 5 Days M 12 x 1,5160A, low design

7.28 €

1 Available 5 Days M 12 x 1,5160B, high design, with Stainless Steel cap

8.54 €

1 Available 5 Days M 14 x 1,520A, low design

7.56 €

1 Available 5 Days M 14 x 1,520B, high design, with Stainless Steel cap

8.54 €

1 Available 5 Days M 14 x 1,5160A, low design

7.56 €

1 Available 5 Days M 14 x 1,5160B, high design, with Stainless Steel cap

8.18 €

1 Available 5 Days M 16 x 1,520A, low design

10.40 €

1 Available 5 Days M 16 x 1,520B, high design, with Stainless Steel cap

8.34 €

1 Available 5 Days M 16 x 1,5160A, low design

9.24 €

1 Available 5 Days M 16 x 1,5160B, high design, with Stainless Steel cap

Loading...

  1. 1

Basic information

Material MS-Brass

Tech Support