Cabinet "U" handles for welding (Part Numbers - CAD Download)

Cabinet "U" handles for welding
  • Promotional pricing ends 30/11/2024
  • Volume Discount
GN 426.3 cabinet “U” handles are produced through bending. This allows special lengths or special geometries with the same r and s dimensions to be delivered even in comparatively small unit quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
426.3-ST-20-150-A
426.3-ST-20-200-A
426.3-ST-20-250-A
426.3-ST-20-300-A
426.3-ST-20-400-A
426.3-ST-25-200-A
426.3-ST-25-250-A
426.3-ST-25-300-A
426.3-ST-25-400-A
426.3-ST-25-500-A
426.3-ST-30-300-A
426.3-ST-30-350-A
426.3-ST-30-400-A
426.3-ST-30-500-A
426.3-ST-30-600-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter d
(mm)
Length l/l1
(mm)

12.92 €

1 Available 7 Days 20150

14.50 €

1 Available 7 Days 20200

15.56 €

1 Available 7 Days 20250

17.02 €

11.91 €

1 Available Same day

Stock

20300

19.02 €

1 Available 7 Days 20400

19.86 €

1 Available 7 Days 25200

21.52 €

1 Available 7 Days 25250

21.52 €

1 Available 7 Days 25300

28.18 €

1 Available 7 Days 25400

28.18 €

1 Available 7 Days 25500

33.90 €

1 Available 7 Days 30300

33.90 €

1 Available 7 Days 30350

39.80 €

1 Available 7 Days 30400

39.98 €

1 Available 7 Days 30500

50.02 €

1 Available 7 Days 30600

Loading...

  1. 1

Basic information

Material ST-Steel Type A, simply curved, 90°

Tech Support