Cabinet "U" Handles / Aluminium / GN 565 / Handle width b 20, 26

Cabinet "U" Handles / Aluminium / GN 565 / Handle width b 20, 26
  • Promotional pricing ends 30/11/2024
  • Volume Discount
GN 565 cabinet „U“ handles are made from a bent aluminum profile and have excellent stability and ergonomic design. Due to the production process, special designs can be supplied even in relatively small quantities.
In addition to the standard surfaces, these cabinet „U“ handles are also available with a functional coating.
The SWU version is coated with a highly weather-resistant and UV-protective powder coating system, making this version excellent for outdoor use.
The WSA version has a powder coating based on zinc molybdate, which gives it antimicrobial properties. The principle of action, which is activated by the presence of moisture, demonstrably reduces the growth of viruses, bacteria, and fungi within 24 hours, so that contaminated surfaces ultimately have less than 0.2% of the original number of microbes.
Standard elements with antimicrobial plastic coating are primarily used in the health care sector and in public buildings, such as airports, train stations, stadiums, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 565 / Cabinet "U" Handles, Aluminum

Information


GN 565 cabinet "U" handles are made from a bent aluminum profile and have excellent stability and ergonomic design. Due to the production process, special designs can be supplied even in relatively small quantities.
In addition to the standard surfaces, these cabinet "U" handles are also available with a functional coating.
The SWU version is coated with a highly weather-resistant and UV-protective powder coating system, making this version excellent for outdoor use.
The WSA version has a powder coating based on zinc molybdate, which gives it antimicrobial properties. The principle of action, which is activated by the presence of moisture, demonstrably reduces the growth of viruses, bacteria, and fungi within 24 hours, so that contaminated surfaces ultimately have less than 0.2% of the original number of microbes.
Standard elements with antimicrobial plastic coating are primarily used in the health care sector and in public buildings, such as airports, train stations, stadiums, etc.

see also...
• Inclined Cabinet "U" handles GN 565.2 (Aluminum, mounting from the back or the operator‘s side)
• Stainless Steel-Cabinet "U" handles GN 565.5 (Mounting from the back or the operator‘s side)
• Cabinet "U" handles GN 725 (Plastic)

How to Order

How to order
1b
2Length l
3Finish

Specification                               

Aluminum 
 - Plastic coated 
   Black, RAL 9005, textured finish
   Black, RAL 9005, textured finish
   UV-resistant 
   Red, RAL 3000, textured finish
   Silver, RAL 9006, textured finish
   White, RAL 9016, antimicrobial      
 - Anodized, natural color
 - Blank
   Tumbled 
Load rating information 
RoHS compliant 

Dimensions

 
bLength l ±0.25        adhrt min.
       Finish WSA       
20100112117120*--100112-13M 6491310
20128160180*200235*-128160-13M 6511310
26112117120125128-128--17M 8551712
2616017919230040050016019230017M 8571712
* suitable for 19“ rack and enclosure layout
Part Number
565-20-100-BL
565-20-100-EL
565-20-100-RS
565-20-100-SR
565-20-100-SW
565-20-100-SWU
565-20-100-WSA
565-20-112-BL
565-20-112-EL
565-20-112-RS
565-20-112-SR
565-20-112-SW
565-20-112-WSA
565-20-117-BL
565-20-117-EL
565-20-117-RS
565-20-117-SR
565-20-117-SW
565-20-117-SWU
565-20-120-BL
565-20-120-EL
565-20-120-RS
565-20-120-SR
565-20-120-SW
565-20-120-SWU
565-20-128-BL
565-20-128-EL
565-20-128-RS
565-20-128-SR
565-20-128-SW
565-20-128-SWU
565-20-128-WSA
565-20-160-BL
565-20-160-EL
565-20-160-RS
565-20-160-SR
565-20-160-SW
565-20-160-SWU
565-20-160-WSA
565-20-180-BL
565-20-180-EL
565-20-180-RS
565-20-180-SR
565-20-180-SW
565-20-180-SWU
565-20-200-BL
565-20-200-EL
565-20-200-RS
565-20-200-SR
565-20-200-SW
565-20-200-SWU
565-20-235-BL
565-20-235-EL
565-20-235-RS
565-20-235-SR
565-20-235-SW
565-20-235-SWU
565-26-112-BL
565-26-112-EL
565-26-112-RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Handle width b Finish

6.96 €

1 Available 7 Days 10020BL

9.54 €

1 Available 7 Days 10020EL

8.34 €

5.84 €

1 Available Same day

Stock

10020RS

8.34 €

5.84 €

1 Available Same day

Stock

10020SR

8.34 €

1 Available 7 Days 10020SW

7.08 €

1 Available 4 Days 10020SWU

8.34 €

5.84 €

1 Available Same day

Stock

10020WSA

7.30 €

1 Available 7 Days 11220BL

10.00 €

7.00 €

1 Available Same day

Stock

11220EL

8.86 €

6.20 €

1 Available Same day

Stock

11220RS

8.86 €

6.20 €

1 Available Same day

Stock

11220SR

8.86 €

1 Available 7 Days 11220SW

8.86 €

6.20 €

1 Available Same day

Stock

11220WSA

7.64 €

1 Available 7 Days 11720BL

10.72 €

1 Available 7 Days 11720EL

9.08 €

6.36 €

1 Available Same day

Stock

11720RS

9.08 €

6.36 €

1 Available Same day

Stock

11720SR

9.08 €

1 Available 7 Days 11720SW

7.50 €

1 Available 4 Days 11720SWU

8.42 €

1 Available 7 Days 12020BL

11.24 €

1 Available 7 Days 12020EL

9.92 €

6.94 €

1 Available Same day

Stock

12020RS

9.92 €

1 Available 7 Days 12020SR

9.92 €

1 Available 7 Days 12020SW

8.20 €

1 Available 4 Days 12020SWU

7.52 €

1 Available 7 Days 12820BL

10.52 €

1 Available 3 Days 12820EL

9.02 €

6.31 €

1 Available Same day

Stock

12820RS

9.02 €

6.31 €

1 Available Same day

Stock

12820SR

9.02 €

1 Available 7 Days 12820SW

7.52 €

1 Available 4 Days 12820SWU

9.02 €

6.31 €

1 Available Same day

Stock

12820WSA

8.58 €

1 Available 7 Days 16020BL

12.46 €

1 Available 7 Days 16020EL

10.26 €

7.18 €

1 Available Same day

Stock

16020RS

10.26 €

7.18 €

1 Available Same day

Stock

16020SR

10.26 €

1 Available 7 Days 16020SW

8.66 €

1 Available 4 Days 16020SWU

10.26 €

7.18 €

1 Available Same day

Stock

16020WSA

9.20 €

6.44 €

1 Available Same day

Stock

18020BL

13.66 €

9.56 €

1 Available Same day

Stock

18020EL

11.74 €

8.22 €

1 Available Same day

Stock

18020RS

11.74 €

8.22 €

1 Available Same day

Stock

18020SR

11.74 €

8.22 €

1 Available Same day

Stock

18020SW

9.50 €

1 Available 4 Days 18020SWU

10.06 €

1 Available 7 Days 20020BL

15.72 €

11.00 €

1 Available Same day

Stock

20020EL

12.96 €

1 Available 7 Days 20020RS

12.96 €

9.07 €

1 Available Same day

Stock

20020SR

12.96 €

1 Available 7 Days 20020SW

10.82 €

1 Available 4 Days 20020SWU

11.14 €

7.80 €

1 Available Same day

Stock

23520BL

16.96 €

11.87 €

1 Available Same day

Stock

23520EL

14.34 €

10.04 €

1 Available Same day

Stock

23520RS

14.34 €

10.04 €

1 Available Same day

Stock

23520SR

14.34 €

1 Available 7 Days 23520SW

11.84 €

1 Available 4 Days 23520SWU

10.86 €

1 Available 7 Days 11226BL

12.56 €

1 Available 7 Days 11226EL

12.54 €

8.78 €

1 Available Same day

Stock

11226RS

Loading...

Tech Support