Cabinet "U" handles, Hygienic Design (Part Numbers)

Cabinet "U" handles, Hygienic Design
  • Volume Discount
GN 429 cabinet „U“ handles are intended for use in hygiene areas. The sealed mounting surfaces enable fastening without dead spaces. The high quality finish prevents adherence of dirt and facilitates cleaning.
The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
429-A4-12-125-MT-F
429-A4-12-160-MT
429-A4-12-160-PL
429-A4-16-160-MT-H
429-A4-16-160-PL
429-A4-16-200-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter d
(mm)
Length l/l1
(mm)
Finish

28.84 €

1 Available 4 Days 12125MT, matt shot blasted

31.72 €

1 Available 4 Days 12160MT, matt shot blasted

31.56 €

1 Available 4 Days 12160PL, polished (Ra < 0.8 µm)

46.06 €

1 Available 7 Days 16160MT, matt shot blasted

35.86 €

1 Available 4 Days 16160PL, polished (Ra < 0.8 µm)

38.74 €

1 Available 4 Days 16200MT, matt shot blasted

Loading...

  1. 1

Basic information

Material A4-Stainless Steel

Tech Support