Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order ![]() | 1 | h1 |
2 | l1 | |
3 | m1 | |
4 | Type |
![]() | ![]() | ![]() | ||||||||||||||||
h1 | l1 | m1 | b1 | d1 | d2 | d3 | d4 | l2 | m2 | s1 | s2 | A/F | ||||||
18 | 240 | 400 | 560 | 800 | 1040 | 1200 | - | 40 | 8.3 | 4.5 | 5 | M 4 | 9.5 | 8 | 80 | 2.8 | 0.8 | T20 |
28 | 400 | 560 | 800 | 1040 | 1200 | 1440 | - | 40 | 12.3 | 5.5 | 6.4 | M 5 | 11 | 10 | 80 | 4 | 2 | T25 |
35 | 400 | 560 | 800 | 1040 | 1200 | 1440 | - | 40 | 16.5 | 6.5 | 8 | M 6 | 15 | 12 | 80 | 3.5 | 0.8 | T30 |
43 | 400 | 560 | 800 | 1040 | 1200 | 1520 | 2000 | 40 | 21 | 8.5 | 10.5 | M 8 | 18 | 16 | 80 | 4.5 | 1.5 | T40 |
h1 | Tightening torque in Nm |
18 | 3 |
28 | 7 |
35 | 7 |
43 | 12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length of the rail l1 (mm) | Height h1 | Type | |
---|---|---|---|---|---|---|---|
185.26 € | 1 | Available | 5 Days | 1040 | 18 | UT, Floating bearing rail, mounting hole with sink | |
185.26 € | 1 | Available | 5 Days | 1040 | 18 | UV, Floating bearing rail, mounting hole with conical sink | |
185.26 € | 1 | Available | 5 Days | 1040 | 18 | XT, Fixed bearing rail, mounting hole with sink | |
185.26 € | 1 | Available | 5 Days | 1040 | 18 | XV, Fixed bearing rail, mounting hole with conical sink | |
213.58 € | 1 | Available | 5 Days | 1200 | 18 | UT, Floating bearing rail, mounting hole with sink | |
213.58 € | 1 | Available | 5 Days | 1200 | 18 | UV, Floating bearing rail, mounting hole with conical sink | |
213.58 € | 1 | Available | 5 Days | 1200 | 18 | XT, Fixed bearing rail, mounting hole with sink | |
213.58 € | 1 | Available | 5 Days | 1200 | 18 | XV, Fixed bearing rail, mounting hole with conical sink | |
51.40 € | 1 | Available | 5 Days | 240 | 18 | UT, Floating bearing rail, mounting hole with sink | |
51.40 € | 1 | Available | 5 Days | 240 | 18 | UV, Floating bearing rail, mounting hole with conical sink | |
51.40 € | 1 | Available | 5 Days | 240 | 18 | XT, Fixed bearing rail, mounting hole with sink | |
51.40 € | 1 | Available | 5 Days | 240 | 18 | XV, Fixed bearing rail, mounting hole with conical sink | |
84.10 € | 1 | Available | 5 Days | 400 | 18 | UT, Floating bearing rail, mounting hole with sink | |
84.10 € | 1 | Available | 5 Days | 400 | 18 | UV, Floating bearing rail, mounting hole with conical sink | |
84.10 € | 1 | Available | 5 Days | 400 | 18 | XT, Fixed bearing rail, mounting hole with sink | |
84.10 € | 1 | Available | 5 Days | 400 | 18 | XV, Fixed bearing rail, mounting hole with conical sink | |
100.34 € | 1 | Available | 5 Days | 560 | 18 | UT, Floating bearing rail, mounting hole with sink | |
100.34 € | 1 | Available | 5 Days | 560 | 18 | UV, Floating bearing rail, mounting hole with conical sink | |
100.34 € | 1 | Available | 5 Days | 560 | 18 | XT, Fixed bearing rail, mounting hole with sink | |
100.34 € | 1 | Available | 5 Days | 560 | 18 | XV, Fixed bearing rail, mounting hole with conical sink | |
142.86 € | 1 | Available | 5 Days | 800 | 18 | UT, Floating bearing rail, mounting hole with sink | |
142.86 € | 1 | Available | 5 Days | 800 | 18 | UV, Floating bearing rail, mounting hole with conical sink | |
142.86 € | 1 | Available | 5 Days | 800 | 18 | XT, Fixed bearing rail, mounting hole with sink | |
142.86 € | 1 | Available | 5 Days | 800 | 18 | XV, Fixed bearing rail, mounting hole with conical sink | |
245.70 € | 1 | Available | 5 Days | 1040 | 28 | UT, Floating bearing rail, mounting hole with sink | |
245.70 € | 1 | Available | 5 Days | 1040 | 28 | UV, Floating bearing rail, mounting hole with conical sink | |
245.70 € | 1 | Available | 5 Days | 1040 | 28 | XT, Fixed bearing rail, mounting hole with sink | |
245.70 € | 1 | Available | 5 Days | 1040 | 28 | XV, Fixed bearing rail, mounting hole with conical sink | |
283.44 € | 1 | Available | 5 Days | 1200 | 28 | UT, Floating bearing rail, mounting hole with sink | |
290.24 € | 1 | Available | 5 Days | 1200 | 28 | UV, Floating bearing rail, mounting hole with conical sink | |
283.44 € | 1 | Available | 5 Days | 1200 | 28 | XT, Fixed bearing rail, mounting hole with sink | |
283.44 € | 1 | Available | 5 Days | 1200 | 28 | XV, Fixed bearing rail, mounting hole with conical sink | |
340.04 € | 1 | Available | 5 Days | 1440 | 28 | UT, Floating bearing rail, mounting hole with sink | |
340.04 € | 1 | Available | 5 Days | 1440 | 28 | UV, Floating bearing rail, mounting hole with conical sink | |
340.04 € | 1 | Available | 5 Days | 1440 | 28 | XT, Fixed bearing rail, mounting hole with sink | |
340.04 € | 1 | Available | 5 Days | 1440 | 28 | XV, Fixed bearing rail, mounting hole with conical sink | |
94.94 € | 1 | Available | 5 Days | 400 | 28 | UT, Floating bearing rail, mounting hole with sink | |
94.94 € | 1 | Available | 5 Days | 400 | 28 | UV, Floating bearing rail, mounting hole with conical sink | |
94.94 € | 1 | Available | 5 Days | 400 | 28 | XT, Fixed bearing rail, mounting hole with sink | |
94.94 € | 1 | Available | 5 Days | 400 | 28 | XV, Fixed bearing rail, mounting hole with conical sink | |
132.58 € | 1 | Available | 5 Days | 560 | 28 | UT, Floating bearing rail, mounting hole with sink | |
135.76 € | 1 | Available | 5 Days | 560 | 28 | UV, Floating bearing rail, mounting hole with conical sink | |
132.58 € | 1 | Available | 5 Days | 560 | 28 | XT, Fixed bearing rail, mounting hole with sink | |
132.58 € | 1 | Available | 5 Days | 560 | 28 | XV, Fixed bearing rail, mounting hole with conical sink | |
189.14 € | 1 | Available | 5 Days | 800 | 28 | UT, Floating bearing rail, mounting hole with sink | |
189.14 € | 1 | Available | 5 Days | 800 | 28 | UV, Floating bearing rail, mounting hole with conical sink | |
189.14 € | 1 | Available | 5 Days | 800 | 28 | XT, Fixed bearing rail, mounting hole with sink | |
189.14 € | 1 | Available | 5 Days | 800 | 28 | XV, Fixed bearing rail, mounting hole with conical sink | |
297.14 € | 1 | Available | 5 Days | 1040 | 35 | UT, Floating bearing rail, mounting hole with sink | |
297.14 € | 1 | Available | 5 Days | 1040 | 35 | UV, Floating bearing rail, mounting hole with conical sink | |
297.14 € | 1 | Available | 5 Days | 1040 | 35 | XT, Fixed bearing rail, mounting hole with sink | |
302.86 € | 1 | Available | 5 Days | 1040 | 35 | XV, Fixed bearing rail, mounting hole with conical sink | |
342.78 € | 1 | Available | 5 Days | 1200 | 35 | UT, Floating bearing rail, mounting hole with sink | |
342.78 € | 1 | Available | 5 Days | 1200 | 35 | UV, Floating bearing rail, mounting hole with conical sink | |
344.06 € | 1 | Available | 5 Days | 1200 | 35 | XT, Fixed bearing rail, mounting hole with sink | |
342.78 € | 1 | Available | 5 Days | 1200 | 35 | XV, Fixed bearing rail, mounting hole with conical sink | |
411.66 € | 1 | Available | 5 Days | 1440 | 35 | UT, Floating bearing rail, mounting hole with sink | |
411.66 € | 1 | Available | 5 Days | 1440 | 35 | UV, Floating bearing rail, mounting hole with conical sink | |
411.66 € | 1 | Available | 5 Days | 1440 | 35 | XT, Fixed bearing rail, mounting hole with sink | |
411.66 € | 1 | Available | 5 Days | 1440 | 35 | XV, Fixed bearing rail, mounting hole with conical sink |
Loading...
Fixing hole distance m1 | 40 |
---|
Configure
Basic Attributes
Length of the rail l1(mm)
Height h1
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes