Clamping Levers with Eccentrical Cam, Lever / Stainless Steel / GN 927.5

Clamping Levers with Eccentrical Cam, Lever / Stainless Steel / GN 927.5
  • Promotional pricing
  • Volume Discount
Clamping levers with eccentrical cam GN 927.5 with Stainless Steel-internal thread are used for rapid clamping and releasing operations. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.
The lever has been designed to ensure that its movement cannot exceed the max. clamping position.
There are no loose components since they are all assembled and mounted in their correct order.
The salient points of type A are as follows:
The distance between the eccentrical cam and the contact surface is adjustable by means of a fine threaded knurled nut.
This allows the max. clamping force to be set by a simple adjustment. In addition this also allows the choice of the preferred lever position in relation to the clamping lever pin.
With these clamping levers with eccentrical cam GN 927.5, thrusts of up to 8 kN can be reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
927.5-63-M5-A
927.5-63-M5-B
927.5-63-M6-A
927.5-63-M6-B
927.5-82-M6-A
927.5-82-M6-B
927.5-82-M8-A
927.5-82-M8-B
927.5-101-M8-A
927.5-101-M8-B
927.5-101-M10-A
927.5-101-M10-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Type

20.16 €

1 Available 7 Days 635A, Plastic contact plate with setting nut

12.36 €

6.55 €

1 Available Same day

Stock

635B, Plastic contact plate without setting nut

20.16 €

8.27 €

1 Available Same day

Stock

636A, Plastic contact plate with setting nut

12.36 €

1 Available 7 Days 636B, Plastic contact plate without setting nut

26.46 €

14.02 €

1 Available Same day

Stock

826A, Plastic contact plate with setting nut

17.52 €

9.29 €

1 Available Same day

Stock

826B, Plastic contact plate without setting nut

26.46 €

1 Available 7 Days 828A, Plastic contact plate with setting nut

17.52 €

9.29 €

1 Available Same day

Stock

828B, Plastic contact plate without setting nut

41.92 €

22.22 €

1 Available Same day

Stock

1018A, Plastic contact plate with setting nut

27.44 €

1 Available 3 Days 1018B, Plastic contact plate without setting nut

41.92 €

1 Available 7 Days 10110A, Plastic contact plate with setting nut

27.44 €

14.54 €

1 Available Same day

Stock

10110B, Plastic contact plate without setting nut

Loading...

  1. 1

Tech Support