Clamping levers with eccentrical cam, Lever Stainless Steel

Clamping levers with eccentrical cam, Lever Stainless Steel
  • Volume Discount
Stainless Steel-Clamping levers with eccentrical cam GN 927.5 with Stainless Steel-threaded stud are used for rapid clamping and releasing operations. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.
The lever has been designed to ensure that its movement cannot exceed the max. clamping position.
There are no loose components since they are all assembled and mounted in their correct order.
The salient points of type A are as follows:
The distance between the eccentrical cam and the contact surface is adjustable by means of a fine threaded knurled nut.
This allows the max. clamping force to be set by a simple adjustment. In addition this also allows the choice of the preferred lever position in relation to the clamping lever pin.
With these Stainless Steel-Clamping levers with eccentrical cam GN 927.5 , thrusts of up to 8 kN can be reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
927.5-63-M5-16-A
927.5-63-M5-16-B
927.5-63-M5-20-A
927.5-63-M5-20-B
927.5-63-M5-25-A
927.5-63-M5-25-B
927.5-63-M5-30-A
927.5-63-M5-30-B
927.5-63-M5-35-A
927.5-63-M5-35-B
927.5-63-M5-40-A
927.5-63-M5-40-B
927.5-63-M5-50-A
927.5-63-M5-50-B
927.5-63-M6-16-A
927.5-63-M6-16-B
927.5-63-M6-20-A
927.5-63-M6-20-B
927.5-63-M6-25-A
927.5-63-M6-25-B
927.5-63-M6-30-A
927.5-63-M6-30-B
927.5-63-M6-35-A
927.5-63-M6-35-B
927.5-63-M6-40-A
927.5-63-M6-40-B
927.5-63-M6-50-A
927.5-63-M6-50-B
927.5-82-M6-20-A
927.5-82-M6-20-B
927.5-82-M6-25-A
927.5-82-M6-25-B
927.5-82-M6-30-A
927.5-82-M6-30-B
927.5-82-M6-35-A
927.5-82-M6-35-B
927.5-82-M6-40-A
927.5-82-M6-40-B
927.5-82-M6-50-A
927.5-82-M6-50-B
927.5-82-M6-60-A
927.5-82-M6-60-B
927.5-82-M8-20-A
927.5-82-M8-20-B
927.5-82-M8-25-A
927.5-82-M8-25-B
927.5-82-M8-30-A
927.5-82-M8-30-B
927.5-82-M8-35-A
927.5-82-M8-35-B
927.5-82-M8-40-A
927.5-82-M8-40-B
927.5-82-M8-50-A
927.5-82-M8-50-B
927.5-82-M8-60-A
927.5-82-M8-60-B
927.5-101-M8-20-A
927.5-101-M8-20-B
927.5-101-M8-25-A
927.5-101-M8-25-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread length l2 Thread d2 Type

20.90 €

1 Available Same day

Stock

6316M 5A, Plastic contact plate with setting nut

13.62 €

1 Available Same day

Stock

6316M 5B, Plastic contact plate without setting nut

20.74 €

1 Available 4 Days 6320M 5A, Plastic contact plate with setting nut

13.42 €

1 Available Same day

Stock

6320M 5B, Plastic contact plate without setting nut

20.76 €

1 Available 4 Days 6325M 5A, Plastic contact plate with setting nut

13.52 €

1 Available 4 Days 6325M 5B, Plastic contact plate without setting nut

20.72 €

1 Available 4 Days 6330M 5A, Plastic contact plate with setting nut

13.52 €

1 Available 4 Days 6330M 5B, Plastic contact plate without setting nut

20.84 €

1 Available Same day

Stock

6335M 5A, Plastic contact plate with setting nut

13.56 €

1 Available Same day

Stock

6335M 5B, Plastic contact plate without setting nut

20.90 €

1 Available 7 Days 6340M 5A, Plastic contact plate with setting nut

13.62 €

1 Available Same day

Stock

6340M 5B, Plastic contact plate without setting nut

21.04 €

1 Available Same day

Stock

6350M 5A, Plastic contact plate with setting nut

13.80 €

1 Available Same day

Stock

6350M 5B, Plastic contact plate without setting nut

20.90 €

1 Available Same day

Stock

6316M 6A, Plastic contact plate with setting nut

13.62 €

1 Available Same day

Stock

6316M 6B, Plastic contact plate without setting nut

20.74 €

1 Available Same day

Stock

6320M 6A, Plastic contact plate with setting nut

13.42 €

1 Available Same day

Stock

6320M 6B, Plastic contact plate without setting nut

20.76 €

1 Available 7 Days 6325M 6A, Plastic contact plate with setting nut

13.52 €

1 Available Same day

Stock

6325M 6B, Plastic contact plate without setting nut

20.72 €

1 Available 4 Days 6330M 6A, Plastic contact plate with setting nut

13.52 €

1 Available Same day

Stock

6330M 6B, Plastic contact plate without setting nut

20.84 €

1 Available Same day

Stock

6335M 6A, Plastic contact plate with setting nut

13.56 €

1 Available Same day

Stock

6335M 6B, Plastic contact plate without setting nut

20.90 €

1 Available 4 Days 6340M 6A, Plastic contact plate with setting nut

13.62 €

1 Available 4 Days 6340M 6B, Plastic contact plate without setting nut

21.04 €

1 Available 4 Days 6350M 6A, Plastic contact plate with setting nut

13.80 €

1 Available Same day

Stock

6350M 6B, Plastic contact plate without setting nut

27.40 €

1 Available Same day

Stock

8220M 6A, Plastic contact plate with setting nut

19.10 €

1 Available Same day

Stock

8220M 6B, Plastic contact plate without setting nut

27.54 €

1 Available Same day

Stock

8225M 6A, Plastic contact plate with setting nut

19.16 €

1 Available Same day

Stock

8225M 6B, Plastic contact plate without setting nut

27.68 €

1 Available 4 Days 8230M 6A, Plastic contact plate with setting nut

19.24 €

1 Available Same day

Stock

8230M 6B, Plastic contact plate without setting nut

27.70 €

1 Available 7 Days 8235M 6A, Plastic contact plate with setting nut

19.30 €

1 Available Same day

Stock

8235M 6B, Plastic contact plate without setting nut

27.84 €

1 Available 4 Days 8240M 6A, Plastic contact plate with setting nut

19.38 €

1 Available Same day

Stock

8240M 6B, Plastic contact plate without setting nut

27.96 €

1 Available Same day

Stock

8250M 6A, Plastic contact plate with setting nut

19.60 €

1 Available Same day

Stock

8250M 6B, Plastic contact plate without setting nut

28.04 €

1 Available Same day

Stock

8260M 6A, Plastic contact plate with setting nut

19.70 €

1 Available Same day

Stock

8260M 6B, Plastic contact plate without setting nut

27.40 €

1 Available Same day

Stock

8220M 8A, Plastic contact plate with setting nut

19.10 €

1 Available Same day

Stock

8220M 8B, Plastic contact plate without setting nut

27.54 €

1 Available Same day

Stock

8225M 8A, Plastic contact plate with setting nut

19.16 €

1 Available Same day

Stock

8225M 8B, Plastic contact plate without setting nut

27.68 €

1 Available Same day

Stock

8230M 8A, Plastic contact plate with setting nut

19.24 €

1 Available Same day

Stock

8230M 8B, Plastic contact plate without setting nut

27.70 €

1 Available Same day

Stock

8235M 8A, Plastic contact plate with setting nut

19.30 €

1 Available Same day

Stock

8235M 8B, Plastic contact plate without setting nut

27.84 €

1 Available 7 Days 8240M 8A, Plastic contact plate with setting nut

19.38 €

1 Available Same day

Stock

8240M 8B, Plastic contact plate without setting nut

27.96 €

1 Available Same day

Stock

8250M 8A, Plastic contact plate with setting nut

19.60 €

1 Available Same day

Stock

8250M 8B, Plastic contact plate without setting nut

28.04 €

1 Available 4 Days 8260M 8A, Plastic contact plate with setting nut

19.70 €

1 Available Same day

Stock

8260M 8B, Plastic contact plate without setting nut

42.86 €

1 Available Same day

Stock

10120M 8A, Plastic contact plate with setting nut

29.50 €

1 Available Same day

Stock

10120M 8B, Plastic contact plate without setting nut

42.96 €

1 Available 4 Days 10125M 8A, Plastic contact plate with setting nut

29.72 €

1 Available Same day

Stock

10125M 8B, Plastic contact plate without setting nut

Loading...

Tech Support