Manufacturer part number: 927.4-63-M5-A-R
Brand: GANTER
Price: 18.16 €
Delivery time: Same day
Lever / Handle length l1: 63 mm
Thread d1 (M): 5
Type: A, Plastic contact plate with setting nut
Colour: R
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
927.4-63-M5-A-R
Part Number
|
---|
927.4-63-M5-A-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Lever / Handle length l1 (mm) | Thread d1 (M) | Type | Colour | |
---|---|---|---|---|---|---|---|---|
18.16 € 9.62 € | 1 | Available |
Same day
Stock | 63 | 5 | A, Plastic contact plate with setting nut | R |
Loading...
This page is Clamping levers with eccentrical cam, Lever zinc die casting, part number 927.4-63-M5-A-R.
You can find the detail information about specifications and dimensions on part number 927.4-63-M5-A-R.
Configure
Stock
Basic Attributes
Type
Lever / Handle length l1(mm)
Thread d1 (M)
Type
Colour
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
927.4-101-M10-A-S |
927.4-101-M10-B-B |
927.4-101-M10-B-O |
927.4-63-M5-A-S |
927.4-63-M5-B-B |
927.4-63-M5-B-O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Lever / Handle length l1 (mm) | Thread d1 (M) | Type | Colour |
---|---|---|---|---|---|---|---|---|
32.74 € | 1 | Available |
Same day
Stock | 101 | 10 | A, Plastic contact plate with setting nut | S | |
19.16 € | 1 | Available |
Same day
Stock | 101 | 10 | B, Plastic contact plate without setting nut | B | |
19.16 € | 1 | Available |
Same day
Stock | 101 | 10 | B, Plastic contact plate without setting nut | O | |
18.16 € | 1 | Available |
Same day
Stock | 63 | 5 | A, Plastic contact plate with setting nut | S | |
10.68 € | 1 | Available |
Same day
Stock | 63 | 5 | B, Plastic contact plate without setting nut | B | |
10.68 € | 1 | Available |
Same day
Stock | 63 | 5 | B, Plastic contact plate without setting nut | O |