Connector pieces

Connector pieces
  • Volume Discount
Connector pieces GN 880.1 are required when using oil drain valves GN 880.
Screwing on the connector piece will activate the valve plate of the oil drain valve, allowing the oil to flow through the hose into a pan held ready.
The plug prevents remaining oil from dripping out after discharging.
The plugs and the hose clip (only type B and C) are included as part of the order.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
880.1-22-A
880.1-22-B
880.1-22-C
880.1-26-A
880.1-26-B
880.1-26-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

13.98 €

1 Available 7 Days 22A, Connector straight

24.28 €

1 Available 7 Days 22B, Connector 45°

24.28 €

1 Available 7 Days 22C, Connector 90°

16.26 €

1 Available 7 Days 26A, Connector straight

30.32 €

1 Available 7 Days 26B, Connector 45°

27.12 €

1 Available 7 Days 26C, Connector 90°

Loading...

  1. 1

Tech Support