Control handwheels, with deposition for scale

Control handwheels, with deposition for scale
  • Volume Discount
Control handwheels GN 736.1 are used for setting operations with low torque. Coarse setting is made by means of the cylindrical handle (fingertip grip) followed by fine setting using the knurled rim of the knob.
The model fitted with collet offers an absolutely reliable mounting on the shaft and at the same time allows an easy setting of the adjustable scale ring wheel. The scale is wear resistant and easily legible since the engraved alu coloured numbers contrast with the black anodized surface. Besides the standard scale (Coding S) the control handwheels can be supplied with any type of graduation.
Full details of the available graduations, numbering sequence, number position and type of scale see under "How to order - Graduations".
Prices for scales on request!

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
736.1-52-B10-A
736.1-52-B10-D
736.1-52-K10-A
736.1-52-K10-D
736.1-52-Z10-A
736.1-52-Z10-D
736.1-62-B10-A
736.1-62-B10-D
736.1-62-K10-A
736.1-62-K10-D
736.1-62-Z10-A
736.1-62-Z10-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handwheel diameter d1
(Ø)
Type Bore code

18.30 €

1 Available 7 Days 52A- without handleB- without keyway

22.74 €

1 Available 7 Days 52D- with revolving handleB- without keyway

22.30 €

1 Available 7 Days 52A- without handleK- with keyway

26.74 €

1 Available 7 Days 52D- with revolving handleK- with keyway

24.68 €

1 Available 7 Days 52A- without handleZ- with collet

29.10 €

1 Available 7 Days 52D- with revolving handleZ- with collet

21.42 €

1 Available 7 Days 62A- without handleB- without keyway

24.98 €

1 Available 7 Days 62D- with revolving handleB- without keyway

25.42 €

1 Available 7 Days 62A- without handleK- with keyway

28.98 €

1 Available 7 Days 62D- with revolving handleK- with keyway

27.64 €

1 Available 7 Days 62A- without handleZ- with collet

31.12 €

1 Available 7 Days 62D- with revolving handleZ- with collet

Loading...

  1. 1

Basic information

Bore d2(mm) 10

Tech Support