Control knobs, Aluminium, black anodized

Control knobs, Aluminium, black anodized
  • Volume Discount
The light grey cover of the control knobs GN 726 shrouds the fixing components as well as the shaft end. The cover also lends itself for a logo or other symbols.
Made from an aluminum extrusion allows the manufacture of customized solutions in existing diameters at relatively low cost.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
726-22-B5-M-1
726-22-B5-N-1
726-27-B6-M-1
726-27-B6-N-1
726-27-Z6-M-2
726-27-Z6-N-2
726-34-B6-M-1
726-34-B6-N-1
726-34-B8-M-1
726-34-B8-N-1
726-34-Z8-M-2
726-34-Z8-N-2
726-42-B8-M-1
726-42-B8-N-1
726-42-B10-M-1
726-42-B10-N-1
726-42-Z10-M-2
726-42-Z10-N-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Bore d2 (Id. No. 1) Bore d3 Type Identification No.

8.90 €

1 Available Same day

Stock

22B 5-M, Cover with indicator point1, with grub screw

8.42 €

1 Available 5 Days 22B 5-N, Cover plain1, with grub screw

9.50 €

1 Available 5 Days 27B 6-M, Cover with indicator point1, with grub screw

8.88 €

1 Available 5 Days 27B 6-N, Cover plain1, with grub screw

11.36 €

1 Available 5 Days 27-Z 6M, Cover with indicator point2, with collet

10.82 €

1 Available 5 Days 27-Z 6N, Cover plain2, with collet

10.46 €

1 Available 5 Days 34B 6-M, Cover with indicator point1, with grub screw

9.84 €

1 Available 5 Days 34B 6-N, Cover plain1, with grub screw

10.46 €

1 Available 5 Days 34B 8-M, Cover with indicator point1, with grub screw

9.84 €

1 Available 6 Days 34B 8-N, Cover plain1, with grub screw

14.00 €

1 Available 5 Days 34-Z 8M, Cover with indicator point2, with collet

13.48 €

1 Available 5 Days 34-Z 8N, Cover plain2, with collet

17.56 €

1 Available 5 Days 42B 8-M, Cover with indicator point1, with grub screw

17.06 €

1 Available 5 Days 42B 8-N, Cover plain1, with grub screw

17.56 €

1 Available 5 Days 42B 10-M, Cover with indicator point1, with grub screw

17.06 €

1 Available 5 Days 42B 10-N, Cover plain1, with grub screw

20.26 €

1 Available Same day

Stock

42-Z 10M, Cover with indicator point2, with collet

19.70 €

1 Available 5 Days 42-Z 10N, Cover plain2, with collet

Loading...

  1. 1

Tech Support