Double tube linear actuators, double slider

Double tube linear actuators, double slider
  • Volume Discount
In addition to the standard travel lengths specified in the above table for the double tube linear actuator GN 492 any length inside the maximum length is available.
In order to measure the movement and positioning of the sliders, digital position indicators can be added.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
492-18-100-R1-SCR
492-18-150-R1-SCR
492-18-200-R1-SCR
492-18-300-R1-SCR
492-30-100-R1-SCR
492-30-150-R1-SCR
492-30-200-R1-SCR
492-30-300-R1-SCR
492-40-100-R1-SCR
492-40-150-R1-SCR
492-40-200-R1-SCR
492-40-300-R1-SCR
492-50-100-R1-SCR
492-50-150-R1-SCR
492-50-200-R1-SCR
492-50-300-R1-SCR
492-60-400-R1-SCR
492-60-500-R1-SCR
492-60-600-R1-SCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1 Outside diameter d1

828.38 €

1 Available 7 Days 10018

846.60 €

1 Available 7 Days 15018

864.82 €

1 Available 7 Days 20018

901.28 €

1 Available 7 Days 30018

945.50 €

1 Available 7 Days 10030

964.42 €

1 Available 7 Days 15030

983.36 €

1 Available 7 Days 20030

1,021.20 €

1 Available 7 Days 30030

1,180.40 €

1 Available 7 Days 10040

1,203.28 €

1 Available 7 Days 15040

1,226.10 €

1 Available 7 Days 20040

1,271.80 €

1 Available 7 Days 30040

1,445.78 €

1 Available 7 Days 10050

1,470.28 €

1 Available 7 Days 15050

1,494.78 €

1 Available 7 Days 20050

1,543.80 €

1 Available 7 Days 30050

2,493.66 €

1 Available 7 Days 40060

2,559.08 €

1 Available 7 Days 50060

2,624.56 €

1 Available 7 Days 60060

Loading...

  1. 1

Basic information

Type R1, Right hand thread, shaft journal at one end Material SCR, Steel, chrome-plated

Tech Support