Eccentrical cams, radial clamping, Steel

Eccentrical cams, radial clamping, Steel
  • Volume Discount
Eccentrical cams GN 918 allow the rapid and safe clamping and releasing at a relatively large adjustable range and with high clamping force. The cam not only has the advantage that the clamping effect is of the same magnitude over the whole of the clamping surface (i.e. in every angular position), but also that it is self-arresting in every position.
The ball lever is linked with the eccentric cam via a serrated ratchet, allowing the adjustment of the most suitable clamping position or the "readjustment" of the handle.
Screw bolt and washer (see technical instructions) are matched to ensure that the eccentric cam can be easily turned after tightening. Using a washer requires no special requirements in terms of the threaded hole design. This means it can also be mounted on tables using T grooves.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
918-40-GV-L
918-40-GV-R
918-40-KV-L
918-40-KV-R
918-40-SK-L
918-40-SK-R
918-50-GV-L
918-50-GV-R
918-50-KV-L
918-50-KV-R
918-50-SK-L
918-50-SK-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Type Clamping direction

80.28 €

1 Available 7 Days 40GV, with ball lever, straight (serration)L, by anti-clockwise rotation

80.28 €

1 Available 7 Days 40GV, with ball lever, straight (serration)R, by clockwise rotation (drawn version)

80.28 €

1 Available 7 Days 40KV, with ball lever, angular (serration)L, by anti-clockwise rotation

80.28 €

1 Available 7 Days 40KV, with ball lever, angular (serration)R, by clockwise rotation (drawn version)

54.70 €

1 Available 7 Days 40SK, with hexagonL, by anti-clockwise rotation

54.70 €

1 Available 7 Days 40SK, with hexagonR, by clockwise rotation (drawn version)

81.10 €

1 Available 7 Days 50GV, with ball lever, straight (serration)L, by anti-clockwise rotation

81.10 €

1 Available 7 Days 50GV, with ball lever, straight (serration)R, by clockwise rotation (drawn version)

81.10 €

1 Available 7 Days 50KV, with ball lever, angular (serration)L, by anti-clockwise rotation

81.10 €

1 Available 7 Days 50KV, with ball lever, angular (serration)R, by clockwise rotation (drawn version)

54.30 €

1 Available 7 Days 50SK, with hexagonL, by anti-clockwise rotation

54.30 €

1 Available 7 Days 50SK, with hexagonR, by clockwise rotation (drawn version)

Loading...

  1. 1

Tech Support