Flanged two-way connector clamps, multi part assembly

Flanged two-way connector clamps, multi part assembly
  • Volume Discount
The clamping bores of the flanged two-way connector clamps GN 141 are not machined and specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

The square designs are also suitable for use in profile systems.
Bores and square bores of the same nominal size can be assembled in any combination. For instance, nominal size 20 has the following combination options: B20-B20, B20-V20, V20-B20 and V20-V20.

The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
141-B20-B20-2-BL
141-B20-B20-2-SW
141-B20-V20-2-BL
141-B20-V20-2-SW
141-B25-B25-2-BL
141-B25-B25-2-SW
141-B25-V25-2-BL
141-B25-V25-2-SW
141-B30-B30-2-BL
141-B30-B30-2-SW
141-B30-V30-2-BL
141-B30-V30-2-SW
141-B40-B40-2-BL
141-B40-B40-2-SW
141-B40-V40-2-BL
141-B40-V40-2-SW
141-B42-B42-2-BL
141-B42-B42-2-SW
141-B45-B45-2-BL
141-B45-B45-2-SW
141-B45-V45-2-BL
141-B45-V45-2-SW
141-B48-B48-2-BL
141-B48-B48-2-SW
141-B50-B50-2-BL
141-B50-B50-2-SW
141-B50-V50-2-BL
141-B50-V50-2-SW
141-V20-B20-2-BL
141-V20-B20-2-SW
141-V20-V20-2-BL
141-V20-V20-2-SW
141-V25-B25-2-BL
141-V25-B25-2-SW
141-V25-V25-2-BL
141-V25-V25-2-SW
141-V30-B30-2-BL
141-V30-B30-2-SW
141-V30-V30-2-BL
141-V30-V30-2-SW
141-V40-B40-2-BL
141-V40-B40-2-SW
141-V40-V40-2-BL
141-V40-V40-2-SW
141-V45-B45-2-BL
141-V45-B45-2-SW
141-V45-V45-2-BL
141-V45-V45-2-SW
141-V50-B50-2-BL
141-V50-B50-2-SW
141-V50-V50-2-BL
141-V50-V50-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Square s1 Square s2 Finish Weight
(kg)

48.86 €

1 Available 7 Days B 20B 20--BL, blank0.400

48.80 €

1 Available 7 Days B 20B 20--SW, black, textured finish0.402

48.86 €

1 Available 7 Days B 20--V 20BL, blank0.395

48.80 €

1 Available 7 Days B 20--V 20SW, black, textured finish0.395

48.86 €

1 Available 7 Days B 25B 25--BL, blank0.385

49.02 €

1 Available 7 Days B 25B 25--SW, black, textured finish0.386

48.86 €

1 Available 7 Days B 25--V 25BL, blank0.375

48.34 €

1 Available 7 Days B 25--V 25SW, black, textured finish0.374

48.86 €

1 Available 7 Days B 30B 30--BL, blank0.365

49.02 €

1 Available 7 Days B 30B 30--SW, black, textured finish0.368

48.86 €

1 Available 7 Days B 30--V 30BL, blank0.355

49.02 €

1 Available 7 Days B 30--V 30SW, black, textured finish0.355

67.32 €

1 Available 7 Days B 40B 40--BL, blank1.115

67.78 €

1 Available 7 Days B 40B 40--SW, black, textured finish1.118

67.62 €

1 Available 7 Days B 40--V 40BL, blank1.000

67.48 €

1 Available 7 Days B 40--V 40SW, black, textured finish1.002

67.32 €

1 Available 7 Days B 42B 42--BL, blank1.095

67.48 €

1 Available 7 Days B 42B 42--SW, black, textured finish1.094

66.70 €

1 Available 7 Days B 45B 45--BL, blank1.075

66.90 €

1 Available 7 Days B 45B 45--SW, black, textured finish1.074

67.30 €

1 Available 7 Days B 45--V 45BL, blank0.945

65.98 €

1 Available 7 Days B 45--V 45SW, black, textured finish0.946

67.32 €

1 Available 7 Days B 48B 48--BL, blank1.060

67.48 €

1 Available 7 Days B 48B 48--SW, black, textured finish1.059

67.02 €

1 Available 7 Days B 50B 50--BL, blank1.030

67.48 €

1 Available 7 Days B 50B 50--SW, black, textured finish1.031

67.02 €

1 Available 7 Days B 50--V 50BL, blank0.920

67.48 €

1 Available 7 Days B 50--V 50SW, black, textured finish0.922

48.84 €

1 Available 7 Days -B 20V 20-BL, blank0.395

49.02 €

1 Available 7 Days -B 20V 20-SW, black, textured finish0.396

48.84 €

1 Available 7 Days --V 20V 20BL, blank0.390

49.02 €

1 Available 7 Days --V 20V 20SW, black, textured finish0.392

48.86 €

1 Available 7 Days -B 25V 25-BL, blank0.263

49.02 €

1 Available 7 Days -B 25V 25-SW, black, textured finish0.375

48.86 €

1 Available 7 Days --V 25V 25BL, blank0.365

49.02 €

1 Available 7 Days --V 25V 25SW, black, textured finish0.368

48.86 €

1 Available 7 Days -B 30V 30-BL, blank0.355

49.02 €

1 Available 7 Days -B 30V 30-SW, black, textured finish0.356

48.86 €

1 Available 7 Days --V 30V 30BL, blank0.340

48.80 €

1 Available 7 Days --V 30V 30SW, black, textured finish0.339

67.62 €

1 Available 7 Days -B 40V 40-BL, blank1.030

67.78 €

1 Available 7 Days -B 40V 40-SW, black, textured finish1.034

67.32 €

1 Available 7 Days --V 40V 40BL, blank1.090

67.48 €

1 Available 7 Days --V 40V 40SW, black, textured finish1.091

67.62 €

1 Available 7 Days -B 45V 45-BL, blank0.980

66.88 €

1 Available 7 Days -B 45V 45-SW, black, textured finish0.980

67.62 €

1 Available 7 Days --V 45V 45BL, blank1.040

66.90 €

1 Available 7 Days --V 45V 45SW, black, textured finish1.040

67.32 €

1 Available 7 Days -B 50V 50-BL, blank0.950

67.48 €

1 Available 7 Days -B 50V 50-SW, black, textured finish0.959

67.32 €

1 Available 7 Days --V 50V 50BL, blank0.975

67.18 €

1 Available 7 Days --V 50V 50SW, black, textured finish0.975

Loading...

  1. 1

Basic information

Identification No. 2, with 4 Stainless Steel-clamping screws DIN 912

Tech Support