Leaf springs / steel / GN 374

Leaf springs / steel / GN 374
  • Volume Discount
Flat springs GN 374 present an ideal and practical connection piece between scale ring and shaft resp. collar bushes.
When adjusting the shaft, the flat springs guarantee the move of the scale ring without affecting the possibility of adjustment of the scale ring when the shaft does not turn.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
374-0,​3-10
374-0,​4-10
374-0,​6-10
374-0,​8-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness s
(mm)

0.86 €

1 Available 7 Days 0.3

0.96 €

1 Available 7 Days 0.4

1.08 €

1 Available 7 Days 0.6

1.28 €

1 Available 7 Days 0.8

Loading...

  1. 1

Basic information

Width b 10

Tech Support