Folding handles, Steel

Folding handles, Steel
  • Volume Discount
Folding handles GN 425.5 are used in places where the handle must not protrude or protrude only a short distance.

The handle is locked in place in the resting position by means of a spring-loaded (cup springs) thrust bolt.

The static load capacity value given in the table is an approximate value which, if exceeded, may result in permanent deformation or fracture of the plastic attachment part. The folding handle GN 425.2 may be used as an alternative.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
425.5-100-CR
425.5-120-CR
425.5-180-CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)

26.02 €

1 Available 7 Days 100

26.38 €

1 Available 7 Days 120

28.58 €

1 Available 7 Days 180

Loading...

  1. 1

Basic information

Finish CR - chrome-plated

Tech Support