Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order (with pin) | 1 | d1 |
2 | l1 | |
3 | d2 | |
4 | Type |
d1 H9/h11 | l1 | d2 | a | b | d3 | l2 | l3 | l4 | |||||
Left hand thread | Fine thread | ||||||||||||
4 | 8 | 16* | M 4 | - | - | 8 | 4 | 8 | 16 | 24 | 21 | 29 | 6 |
5 | 10 | 20 | M 5 | M 5L | - | 10 | 5 | 9 | 20 | 30 | 26 | 36 | 7.5 |
6 | 12 | 24 | M 6 | M 6L | - | 12 | 6 | 10 | 24 | 36 | 31 | 43 | 9 |
8 | 16 | 32 | M 8 | M 8L | M 8F = M 8 x 1 | 16 | 8 | 14 | 32 | 48 | 42 | 58 | 12 |
10 | 20 | 40 | M 10 | M 10L | M 10F = M10 x 1,25 | 20 | 10 | 18 | 40 | 60 | 52 | 72 | 15 |
12 | 24 | 48 | M 12 | M 12L | M 12F = M12 x 1,25 | 24 | 12 | 20 | 48 | 72 | 62 | 86 | 18 |
14 | 28 | 56 | M 14 | M 14L | M 14F = M14 x 1,5 | 28 | 14 | 24 | 56 | 85 | 72 | 101 | 22.5 |
16 | 32 | 64 | M 16 | M 16L | M 16F = M16 x 1,5 | 32 | 16 | 26 | 64 | 96 | 83 | 115 | 24 |
20* | 40 | - | M 20 | M 20L | - | 40 | 20 | 34 | 80 | - | 105 | - | 30 |
The snap-on spring pin is easily mounted and dismantled. It is therefore particularly suitable for applications where the articulated connection needs to be loosened often | |
The pin with side mount ring can be fitted and dismantled without tools, i.e. by hand. | |
The pin with safety clip requires a tool for dismantling (e.g. a screw driver). It is therefore better secured. | |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d2 (mm) | Thread Pitch (mm) | Fine thread d2 | Left hand thread d2 | Length l1 | Type | |
---|---|---|---|---|---|---|---|---|---|---|
2.38 € | 1 | Available | 7 Days | 4 | - | - | - | 8 | B-Snap on spring pin | |
2.36 € 1.65 € | 1 | Available | 3 Days | 4 | - | - | - | 8 | KL-Pin with KL-shaft safety | |
2.40 € | 1 | Available | 7 Days | 4 | - | - | - | 8 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
2.42 € | 1 | Available | 7 Days | 4 | - | - | - | 16 | KL-Pin with KL-shaft safety | |
2.48 € | 1 | Available | 7 Days | 4 | - | - | - | 16 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
2.48 € | 1 | Available | 7 Days | 5 | - | - | - | 10 | B-Snap on spring pin | |
2.38 € | 1 | Available | 7 Days | 5 | - | - | - | 10 | KL-Pin with KL-shaft safety | |
2.50 € 1.75 € | 1 | Available |
Same day
Stock | 5 | - | - | - | 10 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
3.58 € 2.51 € | 1 | Available |
Same day
Stock | 5 | - | - | M 5L | 10 | B-Snap on spring pin | |
3.42 € | 1 | Available |
Same day
Stock | 5 | - | - | M 5L | 10 | KL-Pin with KL-shaft safety | |
3.42 € 2.39 € | 1 | Available |
Same day
Stock | 5 | - | - | M 5L | 10 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
2.62 € 1.83 € | 1 | Available |
Same day
Stock | 5 | - | - | - | 20 | B-Snap on spring pin | |
2.48 € 1.74 € | 1 | Available |
Same day
Stock | 5 | - | - | - | 20 | KL-Pin with KL-shaft safety | |
2.62 € | 1 | Available | 7 Days | 5 | - | - | - | 20 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
3.68 € 2.58 € | 1 | Available |
Same day
Stock | 5 | - | - | M 5L | 20 | B-Snap on spring pin | |
3.52 € 2.46 € | 1 | Available |
Same day
Stock | 5 | - | - | M 5L | 20 | KL-Pin with KL-shaft safety | |
3.52 € 2.46 € | 1 | Available |
Same day
Stock | 5 | - | - | M 5L | 20 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
2.50 € | 1 | Available | 7 Days | 6 | - | - | - | 12 | B-Snap on spring pin | |
2.56 € | 1 | Available | 7 Days | 6 | - | - | - | 12 | KL-Pin with KL-shaft safety | |
2.68 € | 1 | Available | 3 Days | 6 | - | - | - | 12 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
3.20 € | 1 | Available | 7 Days | 6 | - | - | M 6L | 12 | B-Snap on spring pin | |
3.22 € 2.25 € | 1 | Available |
Same day
Stock | 6 | - | - | M 6L | 12 | KL-Pin with KL-shaft safety | |
3.20 € 2.24 € | 1 | Available |
Same day
Stock | 6 | - | - | M 6L | 12 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
2.92 € | 1 | Available |
Same day
Stock | 6 | - | - | - | 24 | B-Snap on spring pin | |
2.80 € | 1 | Available | 7 Days | 6 | - | - | - | 24 | KL-Pin with KL-shaft safety | |
2.92 € | 1 | Available | 7 Days | 6 | - | - | - | 24 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
3.62 € | 1 | Available | 7 Days | 6 | - | - | M 6L | 24 | B-Snap on spring pin | |
3.48 € 2.44 € | 1 | Available |
Same day
Stock | 6 | - | - | M 6L | 24 | KL-Pin with KL-shaft safety | |
3.48 € 2.44 € | 1 | Available |
Same day
Stock | 6 | - | - | M 6L | 24 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
3.62 € | 1 | Available | 7 Days | 8 | - | - | - | 16 | B-Snap on spring pin | |
3.70 € | 1 | Available | 7 Days | 8 | - | - | - | 16 | KL-Pin with KL-shaft safety | |
3.90 € | 1 | Available | 4 Days | 8 | - | - | - | 16 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
5.46 € 3.82 € | 1 | Available |
Same day
Stock | 8 | 1 | M 8F | - | 16 | B-Snap on spring pin | |
5.32 € 3.72 € | 1 | Available |
Same day
Stock | 8 | 1 | M 8F | - | 16 | KL-Pin with KL-shaft safety | |
5.38 € 3.77 € | 1 | Available |
Same day
Stock | 8 | 1 | M 8F | - | 16 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
3.88 € | 1 | Available | 7 Days | 8 | - | - | M 8L | 16 | B-Snap on spring pin | |
3.82 € 2.67 € | 1 | Available |
Same day
Stock | 8 | - | - | M 8L | 16 | KL-Pin with KL-shaft safety | |
3.88 € 2.72 € | 1 | Available |
Same day
Stock | 8 | - | - | M 8L | 16 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
3.92 € | 1 | Available | 7 Days | 8 | - | - | - | 32 | B-Snap on spring pin | |
3.88 € 2.72 € | 1 | Available |
Same day
Stock | 8 | - | - | - | 32 | KL-Pin with KL-shaft safety | |
4.12 € 2.88 € | 1 | Available |
Same day
Stock | 8 | - | - | - | 32 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
4.62 € 3.23 € | 1 | Available |
Same day
Stock | 8 | 1 | M 8F | - | 32 | B-Snap on spring pin | |
4.46 € 3.12 € | 1 | Available |
Same day
Stock | 8 | 1 | M 8F | - | 32 | KL-Pin with KL-shaft safety | |
4.48 € 3.14 € | 1 | Available |
Same day
Stock | 8 | 1 | M 8F | - | 32 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
4.70 € 3.29 € | 1 | Available |
Same day
Stock | 8 | - | - | M 8L | 32 | B-Snap on spring pin | |
4.62 € 3.23 € | 1 | Available |
Same day
Stock | 8 | - | - | M 8L | 32 | KL-Pin with KL-shaft safety | |
4.68 € 3.28 € | 1 | Available |
Same day
Stock | 8 | - | - | M 8L | 32 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
4.52 € | 1 | Available | 7 Days | 10 | - | - | - | 20 | B-Snap on spring pin | |
4.76 € | 1 | Available | 7 Days | 10 | - | - | - | 20 | KL-Pin with KL-shaft safety | |
4.96 € | 1 | Available | 7 Days | 10 | - | - | - | 20 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
4.16 € 2.91 € | 1 | Available |
Same day
Stock | 10 | 1,25 | M 10F | - | 20 | B-Snap on spring pin | |
4.18 € 2.93 € | 1 | Available |
Same day
Stock | 10 | 1,25 | M 10F | - | 20 | KL-Pin with KL-shaft safety | |
4.16 € 2.91 € | 1 | Available |
Same day
Stock | 10 | 1,25 | M 10F | - | 20 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
4.06 € 2.84 € | 1 | Available |
Same day
Stock | 10 | - | - | M 10L | 20 | B-Snap on spring pin | |
4.12 € | 1 | Available | 7 Days | 10 | - | - | M 10L | 20 | KL-Pin with KL-shaft safety | |
4.26 € 2.98 € | 1 | Available | 3 Days | 10 | - | - | M 10L | 20 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
5.66 € 3.96 € | 1 | Available |
Same day
Stock | 10 | - | - | - | 40 | B-Snap on spring pin | |
5.70 € 3.99 € | 1 | Available |
Same day
Stock | 10 | - | - | - | 40 | KL-Pin with KL-shaft safety | |
5.98 € 4.19 € | 1 | Available |
Same day
Stock | 10 | - | - | - | 40 | SL-Pin with SL-shaft safety (only for d1 = 4...16) | |
7.02 € 4.91 € | 1 | Available |
Same day
Stock | 10 | 1,25 | M 10F | - | 40 | B-Snap on spring pin |
Loading...
Type | Concave | Mounting Method | Tapped | Material | Steel |
---|---|---|---|---|---|
Accessories Included | Included |
Configure
Stock
Basic Attributes
Thread d2(mm)
Thread Pitch(mm)
Fine thread d2
Left hand thread d2
Length l1
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes