Guide pots, Stainless Steel

Guide pots, Stainless Steel
  • Volume Discount
[Specifications]
・Product type: Guide pots
・Materials: Stainless Steel AISI 303
・Inner diameter d1: 22-40

[Features]
・Accessories for serrated locking plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
187.1-22-NI
187.1-27-NI
187.1-32-NI
187.1-40-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1 Weight
(kg)

10.02 €

1 Available 7 Days 220.020

12.12 €

1 Available 7 Days 270.028

14.22 €

1 Available 7 Days 320.039

18.40 €

1 Available 7 Days 400.050

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support