Configure
  • Handwheel diameter d1(Ø)
  • Bore d2(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 7 working days

Handwheels with retractable handle, Safety rectractable

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items

Handwheel diameter d1

(Ø)

Bore d2

(mm)

Bore code

Minimum order quantity
125
12
B- without keyway
1 pieces
125
12
K- with keyway
1 pieces
140
14
B- without keyway
1 pieces
140
14
K- with keyway
1 pieces
160
14
B- without keyway
1 pieces
160
16
B- without keyway
1 pieces
160
14
K- with keyway
1 pieces
160
16
K- with keyway
1 pieces
200
18
B- without keyway
1 pieces
200
20
B- without keyway
1 pieces
200
18
K- with keyway
1 pieces
200
20
K- with keyway
1 pieces
250
22
B- without keyway
1 pieces
250
22
K- with keyway
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
74.08 €
( 88.16 € )
7 working days
78.08 €
( 92.92 € )
7 working days
78.10 €
( 92.94 € )
7 working days
82.10 €
( 97.70 € )
7 working days
87.24 €
( 103.82 € )
7 working days
87.24 €
( 103.82 € )
7 working days
91.24 €
( 108.58 € )
7 working days
91.24 €
( 108.58 € )
7 working days
103.74 €
( 123.45 € )
7 working days
103.74 €
( 123.45 € )
7 working days
107.74 €
( 128.21 € )
7 working days
107.74 €
( 128.21 € )
7 working days
128.06 €
( 152.39 € )
7 working days
132.06 €
( 157.15 € )
7 working days

More Information

Basic information

Handwheels GN 322.7 are suitable for applications where the handle must not remain in the operating position. In order to bring the handle into this position it has to be turned first through 90° to a stop against a torsion spring and then it is pushed against spring pressure into its hold position.
By maintaining the forward thrust on the handle the handwheel can easily be rotated. When releasing the handle the springs returns it back to the retracted position.