Handwheels, Stainless Steel

Handwheels, Stainless Steel
  • Promotional pricing
  • Volume Discount
The dimensions of the Stainless Steel-Handwheels GN 950.6 comply extensively with Handwheels DIN 950.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
950.6-100-B10-A
950.6-100-B10-F
950.6-100-K10-A
950.6-100-K10-F
950.6-125-B12-A
950.6-125-B12-F
950.6-125-K12-A
950.6-125-K12-F
950.6-140-B14-A
950.6-140-B14-F
950.6-140-K14-A
950.6-140-K14-F
950.6-160-B14-A
950.6-160-B14-F
950.6-160-K14-A
950.6-160-K14-F
950.6-200-B18-A
950.6-200-B18-F
950.6-200-K18-A
950.6-200-K18-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handwheel diameter d1
(Ø)
Bore d2
(mm)
Type Bore code

65.56 €

1 Available 7 Days 10010A- without handleB- without keyway

87.28 €

1 Available 7 Days 10010F- with fixed handleB- without keyway

69.56 €

1 Available 7 Days 10010A- without handleK- with keyway

91.28 €

48.38 €

1 Available Same day

Stock

10010F- with fixed handleK- with keyway

86.88 €

1 Available 7 Days 12512A- without handleB- without keyway

111.50 €

1 Available 7 Days 12512F- with fixed handleB- without keyway

90.88 €

1 Available 7 Days 12512A- without handleK- with keyway

115.50 €

1 Available 7 Days 12512F- with fixed handleK- with keyway

113.60 €

1 Available 7 Days 14014A- without handleB- without keyway

138.34 €

1 Available 7 Days 14014F- with fixed handleB- without keyway

117.60 €

1 Available 7 Days 14014A- without handleK- with keyway

142.34 €

75.44 €

1 Available Same day

Stock

14014F- with fixed handleK- with keyway

133.54 €

1 Available 7 Days 16014A- without handleB- without keyway

166.26 €

1 Available 7 Days 16014F- with fixed handleB- without keyway

137.54 €

1 Available 7 Days 16014A- without handleK- with keyway

170.26 €

1 Available 7 Days 16014F- with fixed handleK- with keyway

209.30 €

1 Available 7 Days 20018A- without handleB- without keyway

240.74 €

1 Available 7 Days 20018F- with fixed handleB- without keyway

213.30 €

1 Available 7 Days 20018A- without handleK- with keyway

244.74 €

105.24 €

1 Available Same day

Stock

20018F- with fixed handleK- with keyway

Loading...

  1. 1

Tech Support