Heavy duty knee lever modules, with horizontal or vertical mounting base

Heavy duty knee lever modules, with horizontal or vertical mounting base
  • Volume Discount
GN 910.2 heavy duty knee lever modules have the same properties and attributes as the "longlife" GN 910 and GN 910.1 heavy duty vertical acting toggle clamps. The clamping arms are die-forged,
the remaining steel sheet parts have been reinforced, and bearing pnis and rivets are hardened and ground.
These vertical clamps are therefore suitable for applications in which substantial forces occur and in which a long service life is required.
During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.
These heavy duty knee lever modules permit the size and position of the lever and clamping arms to be adjusted to match the specific application.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
810.12-1540-C
810.12-1540-G
810.12-220-C
810.12-220-G
810.12-440-C
810.12-440-G
810.12-850-C
810.12-850-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

373.26 €

1 Available 5 Days 1540C, Mounting holes vertical to the handle pivot point

373.26 €

1 Available 5 Days 1540G, Mounting holes parallel to the handle pivot point

132.94 €

1 Available 5 Days 220C, Mounting holes vertical to the handle pivot point

132.94 €

1 Available 5 Days 220G, Mounting holes parallel to the handle pivot point

155.08 €

1 Available 5 Days 440C, Mounting holes vertical to the handle pivot point

155.08 €

1 Available 5 Days 440G, Mounting holes parallel to the handle pivot point

218.78 €

1 Available 5 Days 850C, Mounting holes vertical to the handle pivot point

218.78 €

1 Available 5 Days 850G, Mounting holes parallel to the handle pivot point

Loading...

  1. 1

Tech Support