Heavy Duty Push-Pull Type Toggle Clamps / GN 844 / Size 70, 160, 550

Heavy Duty Push-Pull Type Toggle Clamps / GN 844 / Size 70, 160, 550
  • Volume Discount
GN 844 push-pull type toggle clamps are known for their low height in all clamping positions. They can be used to achieve very high holding forces thanks to their massive and sturdy body.
In these devices the circular movement of the handle is transformed into a straight-line action of the clamp along its axis.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 844 / Heavy Duty Push-pull Type Toggle Clamps

Information


GN 844 heavy duty push-pull type toggle clamps are known for their low height in all clamping positions. They can be used for very high holding forces thanks to their massive and sturdy body. 

see also...
• General information for toggle clamps

How to Order

How to order
1Size
2Type

Specification

• Body
 Brass: size 70
 Steel: from size 160
 - forged
 - black lacquered
• Parts in sheet metal
 - case-hardened Steel C10
 - zinc plated, blue passivated
• Plunger steel St 37
 zinc plated, blue passivated
• All moving parts
 lubricated with special grease
• Hand grip
 High quality, oil resistant, red plastic
• RoHS compliant

Accessory

• Spindle assemblies 

Dimensions


         
Size
 
FH in N
Holding Capacity
a
 
b
 
d1
 
d2
 
d3
 
h1
 
h2
 
l1
 
709001219.58.5M 64.3493686
1601300152511M 65.57946117
5504500203214M 8711355165
Size
 
l2
 
l3
 
m1
 
m2
 
m3
 
m4
 
s
 
t
 
w
Stroke
707722262613-61220
1601073236.533.511.5-71230
550153423541154171642
Part Number
844-70-ASD
844-70-ASS
844-160-ASD
844-160-ASS
844-550-ASD
844-550-ASS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

56.70 €

1 Available Same day

Stock

70ASD, Clamping by turning handle counter-clockwise

56.70 €

1 Available 7 Days 70ASS, Clamping by turning handle clockwise

68.10 €

1 Available 7 Days 160ASD, Clamping by turning handle counter-clockwise

68.10 €

1 Available 7 Days 160ASS, Clamping by turning handle clockwise

103.90 €

1 Available 7 Days 550ASD, Clamping by turning handle counter-clockwise

103.90 €

1 Available 7 Days 550ASS, Clamping by turning handle clockwise

Loading...

  1. 1

Tech Support