Hexagon nuts spherical seatin, Stainless Steel

Hexagon nuts spherical seatin, Stainless Steel
  • Volume Discount
Stainless Steel - Hexagon nuts DIN 6330 are used for applications where constant removal and re-fitting is required (m = 1,5 x d1).
The spherical seating together with female washers DIN 6319 allows excessive positional inaccuracies to be equalised.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6330-M8-B-NI
6330-M10-B-NI
6330-M12-B-NI
6330-M14-B-NI
6330-M16-B-NI
6330-M20-B-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1

2.20 €

1 Available 7 Days 8

2.86 €

1 Available 7 Days 10

4.28 €

1 Available 7 Days 12

7.48 €

1 Available 7 Days 14

8.60 €

1 Available 7 Days 16

15.90 €

1 Available 7 Days 20

Loading...

  1. 1

Basic information

Material Stainless Steel Type B-with one-sided spherical seating

Tech Support