Flat hinges / internal thread / asymmetrical / zinc die-cast / GN 138 / GANTER

Flat hinges / internal thread / asymmetrical / zinc die-cast / GN 138 / GANTER
  • Volume Discount
With their attractive design, hinges GN 138 are suitable for use in plant and machinery where a well-designed and stylish appearance is important.
The concealed and tamper-proof mounting from the rear highlights and enhances the special appearance of the hinge.
The dimensions l1 / l2 and the drill hole spacings m1 / m2 match the usual hinges GN 237 / GN 237.1 and can replace these.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
138-ZD-40-42-A-SR
138-ZD-40-42-A-SW
138-ZD-50-52-A-SR
138-ZD-50-52-A-SW
138-ZD-60-62-A-SR
138-ZD-60-62-A-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
Finish Weight
(kg)

9.04 €

1 Available 7 Days 4240SR-silver, RAL 9006, textured finish0.050

9.04 €

1 Available 7 Days 4240SW-black, RAL 9005, textured finish0.072

10.92 €

1 Available 7 Days 5250SR-silver, RAL 9006, textured finish0.130

10.92 €

1 Available 7 Days 5250SW-black, RAL 9005, textured finish0.131

15.22 €

1 Available 7 Days 6260SR-silver, RAL 9006, textured finish0.210

15.22 €

1 Available 7 Days 6260SW-black, RAL 9005, textured finish0.210

Loading...

  1. 1

Basic information

Material ZD, Zinc die casting Type A-2x2 threaded blind bores

Tech Support