Corner hinges, plug-in / weldable / brass Spacer rings / steel / GN 128 / GANTER

Corner hinges, plug-in / weldable / brass Spacer rings / steel / GN 128 / GANTER
  • Promotional pricing
  • Volume Discount
Hinges GN 128 are produced from drawn weldable profiled steel extrusions.
Types ST, STS and MS feature a hinge pin fixed in the lower half of hinge. Type STL with loose steel pin allows the easy installation when attaching several hinges in parallel or if the door is very heavy.
The upper half of Type STS hinge has an additional lubricating nipple DIN 71412-D which allows the hinges to be lubricated without dismantling the hinges.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
128-40-MS
128-40-ST
128-50-MS
128-50-ST
128-60-MS
128-60-ST
128-80-MS
128-80-ST
128-80-STL
128-80-STS
128-100-MS
128-100-ST
128-100-STL
128-100-STS
128-120-MS
128-120-ST
128-120-STL
128-120-STS
128-135-MS
128-135-ST
128-135-STL
128-135-STS
128-150-MS
128-150-ST
128-150-STL
128-150-STS
128-180-MS
128-180-ST
128-180-STL
128-180-STS
128-200-MS
128-200-ST
128-200-STL
128-200-STS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1
(mm)
Type Weight
(kg)

2.78 €

1 Available 7 Days 40MS-with fixed Brass pin0.015

2.60 €

1.38 €

1 Available Same day

Stock

40ST-with fixed Steel pin0.015

3.16 €

1.67 €

1 Available Same day

Stock

50MS-with fixed Brass pin0.019

2.90 €

1.54 €

1 Available Same day

Stock

50ST-with fixed Steel pin0.019

3.38 €

1.79 €

1 Available Same day

Stock

60MS-with fixed Brass pin0.035

3.10 €

1 Available 7 Days 60ST-with fixed Steel pin0.036

5.48 €

1 Available 7 Days 80MS-with fixed Brass pin0.083

4.60 €

1 Available 7 Days 80ST-with fixed Steel pin0.085

7.88 €

1 Available 3 Days 80STL-with loose Steel pin0.081

9.56 €

5.07 €

1 Available Same day

Stock

80STS-with fixed Steel pin and lubricating nipple0.081

7.40 €

1 Available 7 Days 100MS-with fixed Brass pin0.160

6.50 €

3.45 €

1 Available Same day

Stock

100ST-with fixed Steel pin0.150

11.00 €

5.83 €

1 Available Same day

Stock

100STL-with loose Steel pin0.158

11.20 €

1 Available 7 Days 100STS-with fixed Steel pin and lubricating nipple0.158

9.46 €

5.01 €

1 Available Same day

Stock

120MS-with fixed Brass pin0.202

7.86 €

4.17 €

1 Available Same day

Stock

120ST-with fixed Steel pin0.198

12.58 €

6.67 €

1 Available Same day

Stock

120STL-with loose Steel pin0.192

12.66 €

6.71 €

1 Available Same day

Stock

120STS-with fixed Steel pin and lubricating nipple0.187

12.98 €

6.88 €

1 Available Same day

Stock

135MS-with fixed Brass pin0.286

10.40 €

5.51 €

1 Available Same day

Stock

135ST-with fixed Steel pin0.280

15.22 €

8.07 €

1 Available Same day

Stock

135STL-with loose Steel pin0.276

15.08 €

7.99 €

1 Available Same day

Stock

135STS-with fixed Steel pin and lubricating nipple0.271

16.48 €

8.73 €

1 Available Same day

Stock

150MS-with fixed Brass pin0.393

12.90 €

6.84 €

1 Available Same day

Stock

150ST-with fixed Steel pin0.350

18.28 €

9.69 €

1 Available Same day

Stock

150STL-with loose Steel pin0.383

18.06 €

1 Available 7 Days 150STS-with fixed Steel pin and lubricating nipple0.380

18.60 €

9.86 €

1 Available Same day

Stock

180MS-with fixed Brass pin0.472

15.16 €

8.03 €

1 Available Same day

Stock

180ST-with fixed Steel pin0.450

20.56 €

9.25 €

1 Available Same day

Stock

180STL-with loose Steel pin0.456

21.60 €

1 Available 7 Days 180STS-with fixed Steel pin and lubricating nipple0.470

27.50 €

14.58 €

1 Available Same day

Stock

200MS-with fixed Brass pin0.680

20.88 €

9.81 €

1 Available Same day

Stock

200ST-with fixed Steel pin0.673

27.66 €

14.66 €

1 Available Same day

Stock

200STL-with loose Steel pin0.674

28.32 €

15.01 €

1 Available Same day

Stock

200STS-with fixed Steel pin and lubricating nipple0.670

Loading...

  1. 1

Tech Support