Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order![]() | 1 | Material |
2 | l1 | |
3 | l2 | |
4 | Type | |
5 | Finish |
• Zinc die casting | ZD | |
Platsic coated | ||
Black, RAL 9005, textured finish | ![]() | |
Silver, RAL 9006, textured finish | ![]() | |
• Stainless Steel (only type A) | ||
- AISI CF-8 NI | NI | |
- Matte shot blasted | GS | |
• Pin | ||
- Stainless Steel AISI 303 (A2) for ZD | ||
- Stainless Steel AISI 316Ti (A4) for NI | ||
• Threaded stud (type C) | ||
Stainless Steel AISI 316 | ||
• Stainless Steel characteristics | ||
• Load rating information | ||
• RoHS compliant |
![]() | ![]() | |||||||||||||||
l1 | l2 | d1 | d2 | d3 | h1 | h2 | h3 | h4 +0.5 | l3 | l4 | l5 | m1 | m2 | m3 | m4 | |
extended on one side | extended on both side | |||||||||||||||
63 | - | 50 | M 6 | 6.3 | 6 | 11.5 | 6 | 6.5 | 13 | 18.5 | 31.5 | 12 | 43 | 30 | 15 | 28 |
- | 76 | 50 | M 6 | 6.3 | 6 | 11.5 | 6 | 6.5 | 13 | 31.5 | 31.5 | 12 | 56 | 30 | 28 | 28 |
90 | - | 60 | M 8 | 8.4 | 8 | 15 | 8 | 8.5 | 17 | 21.5 | 51.5 | 14 | 63 | 36 | 18 | 45 |
- | 120 | 60 | M 8 | 8.4 | 8 | 15 | 8 | 8.5 | 17 | 51.5 | 51.5 | 14 | 90 | 36 | 45 | 45 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length l2 (mm) | Material | Length l1 (mm) | Type | Finish | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
22.68 € | 1 | Available | 7 Days | 50 | [Stainless Steel] NI, Stainless Steel | 63 | A-2x2 bores for countersunk sCR-chrome-platedews | GS-matte shot-blasted | 0.132 | |
26.98 € | 1 | Available |
Same day
Stock | 50 | [Stainless Steel] NI, Stainless Steel | 76 | A-2x2 bores for countersunk sCR-chrome-platedews | GS-matte shot-blasted | 0.154 | |
35.16 € | 1 | Available | 4 Days | 60 | [Stainless Steel] NI, Stainless Steel | 90 | A-2x2 bores for countersunk sCR-chrome-platedews | GS-matte shot-blasted | 0.287 | |
45.04 € | 1 | Available |
Same day
Stock | 60 | [Stainless Steel] NI, Stainless Steel | 120 | A-2x2 bores for countersunk sCR-chrome-platedews | GS-matte shot-blasted | 0.369 | |
8.40 € | 1 | Available | 4 Days | 50 | [Zinc Alloy] ZD, Zinc die casting | 63 | A-2x2 bores for countersunk sCR-chrome-platedews | SR-silver,RAL 9006, textured finish | 0.104 | |
7.50 € | 1 | Available |
Same day
Stock | 50 | [Zinc Alloy] ZD, Zinc die casting | 63 | A-2x2 bores for countersunk sCR-chrome-platedews | SW-black, RAL 9005, textured finish | 0.100 | |
13.60 € | 1 | Available |
Same day
Stock | 50 | [Zinc Alloy] ZD, Zinc die casting | 63 | C, 2x2 threaded studs | SR-silver,RAL 9006, textured finish | 0.120 | |
14.46 € | 1 | Available |
Same day
Stock | 50 | [Zinc Alloy] ZD, Zinc die casting | 63 | C, 2x2 threaded studs | SW-black, RAL 9005, textured finish | 0.119 | |
8.54 € | 1 | Available | 4 Days | 50 | [Zinc Alloy] ZD, Zinc die casting | 76 | A-2x2 bores for countersunk sCR-chrome-platedews | SR-silver,RAL 9006, textured finish | 0.122 | |
7.64 € | 1 | Available | 7 Days | 50 | [Zinc Alloy] ZD, Zinc die casting | 76 | A-2x2 bores for countersunk sCR-chrome-platedews | SW-black, RAL 9005, textured finish | 0.130 | |
15.72 € | 1 | Available |
Same day
Stock | 50 | [Zinc Alloy] ZD, Zinc die casting | 76 | C, 2x2 threaded studs | SR-silver,RAL 9006, textured finish | 0.139 | |
14.92 € | 1 | Available |
Same day
Stock | 50 | [Zinc Alloy] ZD, Zinc die casting | 76 | C, 2x2 threaded studs | SW-black, RAL 9005, textured finish | 0.145 | |
17.44 € | 1 | Available | 7 Days | 60 | [Zinc Alloy] ZD, Zinc die casting | 90 | A-2x2 bores for countersunk sCR-chrome-platedews | SR-silver,RAL 9006, textured finish | 0.237 | |
15.98 € | 1 | Available | 7 Days | 60 | [Zinc Alloy] ZD, Zinc die casting | 90 | A-2x2 bores for countersunk sCR-chrome-platedews | SW-black, RAL 9005, textured finish | 0.240 | |
20.94 € | 1 | Available |
Same day
Stock | 60 | [Zinc Alloy] ZD, Zinc die casting | 90 | C, 2x2 threaded studs | SR-silver,RAL 9006, textured finish | 0.278 | |
19.98 € | 1 | Available |
Same day
Stock | 60 | [Zinc Alloy] ZD, Zinc die casting | 90 | C, 2x2 threaded studs | SW-black, RAL 9005, textured finish | 0.277 | |
23.52 € | 1 | Available | 4 Days | 60 | [Zinc Alloy] ZD, Zinc die casting | 120 | A-2x2 bores for countersunk sCR-chrome-platedews | SR-silver,RAL 9006, textured finish | 0.312 | |
22.64 € | 1 | Available |
Same day
Stock | 60 | [Zinc Alloy] ZD, Zinc die casting | 120 | A-2x2 bores for countersunk sCR-chrome-platedews | SW-black, RAL 9005, textured finish | 0.313 | |
23.84 € | 1 | Available |
Same day
Stock | 60 | [Zinc Alloy] ZD, Zinc die casting | 120 | C, 2x2 threaded studs | SR-silver,RAL 9006, textured finish | 0.362 | |
22.52 € | 1 | Available |
Same day
Stock | 60 | [Zinc Alloy] ZD, Zinc die casting | 120 | C, 2x2 threaded studs | SW-black, RAL 9005, textured finish | 0.364 |
Loading...
Configure
Stock
Basic Attributes
Length l2(mm)
Material
Length l1(mm)
Type
Finish
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes