Corner hinges, plug-in / internal thread / Zinc / GN 161.2 / GANTER

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Type

Finish

Weight

(kg)

Minimum order quantity
L-fixed bearing (pin) left
SR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish
0.125
1 pieces
L-fixed bearing (pin) left
SW-black, RAL 9005, textured finish - black, RAL 9005, textured finish
0.124
1 pieces
R-fixed bearing (pin) right
SR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish
0.125
1 pieces
R-fixed bearing (pin) right
SW-black, RAL 9005, textured finish - black, RAL 9005, textured finish
0.125
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.40 €
( 13.57 € )
7 working days
11.40 €
( 13.57 € )
7 working days
11.40 €
( 13.57 € )
7 working days
11.40 €
( 13.57 € )
7 working days

More Information

Basic information

Hinges GN 161.2 are a variant with highly attractive design. The fixing screws are invisible.
During the load tests, the hinges were gradually loaded and relieved at room temperature with incrementally increasing force. For the specified values, an insignificant permanent deformation remained after relieving the load which had no effect on the function and appearance. In most cases, the failure loads are multiples of the specified value.
The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use. Environmental influences and aging may influence these values.