Flat hinges / conical recesses / -90°, 180° / material selectable / coating selectable / GANTER

Flat hinges / conical recesses / -90°, 180° / material selectable / coating selectable / GANTER
  • Promotional pricing ends 30/11/2024
  • Volume Discount
GN 237 hinges are characterized by their compact and stable design. The various material and surface choices in combination with two mounting types enable very specific applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 237 / Hinges / Zinc Die Casting / Aluminum

Information


GN 237 hinges are characterized by their compact and stable design. The various material and surface choices in combination with two mounting types enable very specific applications.

see also...
• List of hinge types
• Hinges GN 337 (detachable)
• Hinges GN 238 (adjustable)
• Hinges GN 237.1 (Plastic)
• Sheet metal hinges GN 136
• Hinges GN 138
• Stainless Steel-Spacer plates GN 2370
• Stainless Steel-Plates with tapped holes GN 2372
• Rubber bumper stops GN 2374

How to Order

How to order
1Material
2l1
3l2
4Type
5Finish

Specification                               

• Zinc die casting
 - Plastic coated
  Black, RAL 9005, textured finish
  Silver, RAL 9006, textured finish
 - Chrome-plated
• Aluminum
  Anodized, natural color
• Pin
 - Stainless Steel AISI 303 for ZD
 - Stainless Steel AISI 316Ti (A4) for AL
• Threaded stud (Type C)
 - Stainless Steel AISI 316 for ZD and AL
• Stainless Steel characteristics
• Load rating information
• RoHS compliant ZD




AL


SW
SR
CR

EL

Dimensions

              
l1
 
l2
 
Material
 
d1
 
d2
 
d3
 
h1
 
h2
 
h3
 
h4
+0.5
l3
 
l4
 
m1
 
m2
 
  Type AType C       ZD, ALZD  
3030ZDAL--4.337.544.58.510.7-1818
4040ZDALZDM 55.34955.51114122525
5050ZDALZDM 66.4611.566.51318.5123030
6060ZDALZDM 88.381588.51721.5143636
Part Number
237-AL-30-30-A-EL
237-AL-40-40-A-EL
237-AL-50-50-A-EL
237-AL-60-60-A-EL
237-ZD-30-30-A-CR
237-ZD-30-30-A-SR
237-ZD-30-30-A-SW
237-ZD-40-40-A-CR
237-ZD-40-40-A-SR
237-ZD-40-40-A-SW
237-ZD-40-40-C-CR
237-ZD-40-40-C-SR
237-ZD-40-40-C-SW
237-ZD-50-50-A-CR
237-ZD-50-50-A-SR
237-ZD-50-50-A-SW
237-ZD-50-50-C-CR
237-ZD-50-50-C-SR
237-ZD-50-50-C-SW
237-ZD-60-60-A-CR
237-ZD-60-60-A-SR
237-ZD-60-60-A-SW
237-ZD-60-60-C-CR
237-ZD-60-60-C-SR
237-ZD-60-60-C-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Material Length l1
(mm)
Type Finish Weight
(kg)

9.96 €

1 Available 7 Days 30AL-Aluminum30A-2x2 bores for countersunk sCR-chrome-platedewsEL-anodized, natural color0.011

12.92 €

1 Available 7 Days 40AL-Aluminum40A-2x2 bores for countersunk sCR-chrome-platedewsEL-anodized, natural color0.024

14.42 €

1 Available 7 Days 50AL-Aluminum50A-2x2 bores for countersunk sCR-chrome-platedewsEL-anodized, natural color0.048

19.38 €

1 Available 7 Days 60AL-Aluminum60A-2x2 bores for countersunk sCR-chrome-platedewsEL-anodized, natural color0.090

8.48 €

5.94 €

1 Available Same day

Stock

30[Zinc Alloy] ZD, Zinc die casting30A-2x2 bores for countersunk sCR-chrome-platedewsCR-chrome-plated0.019

6.62 €

1 Available Same day

Stock

30[Zinc Alloy] ZD, Zinc die casting30A-2x2 bores for countersunk sCR-chrome-platedewsSR-silver,RAL 9006, textured finish0.019

6.48 €

1 Available Same day

Stock

30[Zinc Alloy] ZD, Zinc die casting30A-2x2 bores for countersunk sCR-chrome-platedewsSW-black, RAL 9005, textured finish0.019

8.04 €

1 Available 7 Days 40[Zinc Alloy] ZD, Zinc die casting40A-2x2 bores for countersunk sCR-chrome-platedewsCR-chrome-plated0.050

6.42 €

1 Available 7 Days 40[Zinc Alloy] ZD, Zinc die casting40A-2x2 bores for countersunk sCR-chrome-platedewsSR-silver,RAL 9006, textured finish0.045

6.20 €

1 Available Same day

Stock

40[Zinc Alloy] ZD, Zinc die casting40A-2x2 bores for countersunk sCR-chrome-platedewsSW-black, RAL 9005, textured finish0.042

14.44 €

10.11 €

1 Available Same day

Stock

40[Zinc Alloy] ZD, Zinc die casting40C, 2x2 threaded studsCR-chrome-plated0.069

11.24 €

7.87 €

1 Available Same day

Stock

40[Zinc Alloy] ZD, Zinc die casting40C, 2x2 threaded studsSR-silver,RAL 9006, textured finish0.059

11.04 €

1 Available 7 Days 40[Zinc Alloy] ZD, Zinc die casting40C, 2x2 threaded studsSW-black, RAL 9005, textured finish0.059

10.20 €

7.14 €

1 Available Same day

Stock

50[Zinc Alloy] ZD, Zinc die casting50A-2x2 bores for countersunk sCR-chrome-platedewsCR-chrome-plated0.078

7.78 €

1 Available Same day

Stock

50[Zinc Alloy] ZD, Zinc die casting50A-2x2 bores for countersunk sCR-chrome-platedewsSR-silver,RAL 9006, textured finish0.089

7.32 €

1 Available Same day

Stock

50[Zinc Alloy] ZD, Zinc die casting50A-2x2 bores for countersunk sCR-chrome-platedewsSW-black, RAL 9005, textured finish0.087

16.46 €

11.52 €

1 Available Same day

Stock

50[Zinc Alloy] ZD, Zinc die casting50C, 2x2 threaded studsCR-chrome-plated0.102

12.60 €

8.82 €

1 Available Same day

Stock

50[Zinc Alloy] ZD, Zinc die casting50C, 2x2 threaded studsSR-silver,RAL 9006, textured finish0.103

11.84 €

1 Available 7 Days 50[Zinc Alloy] ZD, Zinc die casting50C, 2x2 threaded studsSW-black, RAL 9005, textured finish0.102

13.70 €

9.59 €

1 Available Same day

Stock

60[Zinc Alloy] ZD, Zinc die casting60A-2x2 bores for countersunk sCR-chrome-platedewsCR-chrome-plated0.164

10.06 €

1 Available 7 Days 60[Zinc Alloy] ZD, Zinc die casting60A-2x2 bores for countersunk sCR-chrome-platedewsSR-silver,RAL 9006, textured finish0.150

9.94 €

1 Available Same day

Stock

60[Zinc Alloy] ZD, Zinc die casting60A-2x2 bores for countersunk sCR-chrome-platedewsSW-black, RAL 9005, textured finish0.160

24.74 €

17.32 €

1 Available Same day

Stock

60[Zinc Alloy] ZD, Zinc die casting60C, 2x2 threaded studsCR-chrome-plated0.194

18.44 €

12.91 €

1 Available Same day

Stock

60[Zinc Alloy] ZD, Zinc die casting60C, 2x2 threaded studsSR-silver,RAL 9006, textured finish0.190

18.24 €

12.77 €

1 Available Same day

Stock

60[Zinc Alloy] ZD, Zinc die casting60C, 2x2 threaded studsSW-black, RAL 9005, textured finish0.200

Loading...

  1. 1

Tech Support