Configure
  • Stock
  • Size
  • Type
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 4 working days
    • Within 7 working days
  • Horizontal acting toggle clamps with vertical mounting base

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Size

    Type

    Minimum order quantity
    75
    MF, U-bar version with two flanged washers
    1 pieces
    75
    MFC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly
    1 pieces
    130
    MF, U-bar version with two flanged washers
    1 pieces
    130
    MFC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly
    1 pieces
    230
    MF, U-bar version with two flanged washers
    1 pieces
    230
    MFC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly
    1 pieces
    355
    MF, U-bar version with two flanged washers
    1 pieces
    355
    MFC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    26.28 €
    ( 31.27 € )
    7 working days
    27.76 €
    ( 33.03 € )
    7 working days
    29.76 €
    ( 35.41 € )
    7 working days
    31.62 €
    ( 37.63 € )
    7 working days
    36.90 €
    ( 43.91 € )
    4 working days
    39.20 €20.78 €
    ( 24.73 € )
    Stock item: 1 working dayAvailable for same-day shipping
    54.28 €28.77 €
    ( 34.24 € )
    Stock item: 1 working dayAvailable for same-day shipping
    57.26 €30.35 €
    ( 36.12 € )
    Stock item: 1 working dayAvailable for same-day shipping

    More Information

    Basic information

    GN 820.2 horizontal acting toggle clamps work according to the toggle principle: lever and clamping bar move in the opposite direction.
    They require less space for the clamping action. In the clamped position the operating lever is in its horizontal position. The 90° rotated mounting surface allows a space-saving installation in addition to the clamping point.
    Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type MF) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type MFC.