Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length l/l1 (mm) | Handle width b1 | Finish | Type | |
---|---|---|---|---|---|---|---|---|
8.62 € | 1 | Available | 4 Days | 112 | 20 | BL | A, Mounting from the back (threaded blind bore) | |
11.86 € | 1 | Available | 4 Days | 112 | 20 | EL | A, Mounting from the back (threaded blind bore) | |
10.42 € | 1 | Available | 4 Days | 112 | 20 | SR | A, Mounting from the back (threaded blind bore) | |
10.42 € | 1 | Available |
Same day
Stock | 112 | 20 | SW | A, Mounting from the back (threaded blind bore) | |
8.86 € | 1 | Available |
Same day
Stock | 128 | 20 | BL | A, Mounting from the back (threaded blind bore) | |
12.96 € | 1 | Available | 7 Days | 128 | 20 | EL | A, Mounting from the back (threaded blind bore) | |
10.66 € | 1 | Available | 4 Days | 128 | 20 | SR | A, Mounting from the back (threaded blind bore) | |
10.66 € | 1 | Available |
Same day
Stock | 128 | 20 | SW | A, Mounting from the back (threaded blind bore) | |
12.46 € | 1 | Available |
Same day
Stock | 128 | 26 | BL | A, Mounting from the back (threaded blind bore) | |
15.32 € | 1 | Available | 4 Days | 128 | 26 | EL | A, Mounting from the back (threaded blind bore) | |
14.36 € | 1 | Available |
Same day
Stock | 128 | 26 | SR | A, Mounting from the back (threaded blind bore) | |
14.36 € | 1 | Available |
Same day
Stock | 128 | 26 | SW | A, Mounting from the back (threaded blind bore) | |
18.98 € | 1 | Available | 4 Days | 128 | 26 | BL | B, Mounting from the operator's side (only for b1=26) | |
21.66 € | 1 | Available | 7 Days | 128 | 26 | EL | B, Mounting from the operator's side (only for b1=26) | |
20.50 € | 1 | Available |
Same day
Stock | 128 | 26 | SR | B, Mounting from the operator's side (only for b1=26) | |
20.50 € | 1 | Available | 4 Days | 128 | 26 | SW | B, Mounting from the operator's side (only for b1=26) | |
13.34 € | 1 | Available | 8 Days | 160 | 26 | BL | A, Mounting from the back (threaded blind bore) | |
16.26 € | 1 | Available | 7 Days | 160 | 26 | EL | A, Mounting from the back (threaded blind bore) | |
15.88 € | 1 | Available | 4 Days | 160 | 26 | SR | A, Mounting from the back (threaded blind bore) | |
15.88 € | 1 | Available |
Same day
Stock | 160 | 26 | SW | A, Mounting from the back (threaded blind bore) | |
18.60 € | 1 | Available | 4 Days | 160 | 26 | BL | B, Mounting from the operator's side (only for b1=26) | |
22.68 € | 1 | Available | 7 Days | 160 | 26 | EL | B, Mounting from the operator's side (only for b1=26) | |
20.70 € | 1 | Available | 4 Days | 160 | 26 | SR | B, Mounting from the operator's side (only for b1=26) | |
20.70 € | 1 | Available | 4 Days | 160 | 26 | SW | B, Mounting from the operator's side (only for b1=26) |
Loading...
Configure
Stock
Basic Attributes
Length l/l1(mm)
Handle width b1
Finish
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes