Indexing plungers

Indexing plungers
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Indexing plungers GN 414.1 with click-type safety lock are used when the plunger pin is to be briefly prevented from protruding. When the pin is retracted to its end position, the button engages with a clearly audible click.
The safety lock can be unlocked only by exerting axial pressure on the red safety pushbutton, with the plunger pin then returning to its starting position by spring force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
414.1-6-6-A
414.1-6-6-AK
414.1-6-9-A
414.1-6-9-AK
414.1-8-8-A
414.1-8-8-AK
414.1-8-12-A
414.1-8-12-AK
414.1-10-12-A
414.1-10-12-AK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Stroke l1 Type

19.38 €

13.57 €

1 Available Same day

Stock

66A, without lock nut

19.72 €

1 Available 7 Days 66AK, with lock nut

20.72 €

14.50 €

1 Available Same day

Stock

69A, without lock nut

21.08 €

14.76 €

1 Available Same day

Stock

69AK, with lock nut

20.32 €

1 Available 7 Days 88A, without lock nut

20.96 €

14.67 €

1 Available Same day

Stock

88AK, with lock nut

20.38 €

14.27 €

1 Available Same day

Stock

812A, without lock nut

21.00 €

1 Available 7 Days 812AK, with lock nut

21.22 €

1 Available 7 Days 1012A, without lock nut

21.86 €

15.30 €

1 Available Same day

Stock

1012AK, with lock nut

Loading...

  1. 1

Tech Support