Indexing plungers, Steel / plastic knob

Indexing plungers, Steel / plastic knob
  • Volume Discount
Type G or GK of the GN 613 indexing plungers have been designed for applications where the indexing plunger is not operated with the standard knob.
The indexing plungers are designed such that the plunger set in the end position (spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), GN 817 indexing plungers are to be preferred.
A special screw driver GN 613.1 is available. Two slots are provided in the upper end of the body which are accessible with the knob in its retracted position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
613-5-A
613-5-AK
613-5-G
613-5-GK
613-6-A
613-6-AK
613-6-G
613-6-GK
613-8-A
613-8-AK
613-8-G
613-8-GK
613-10-A
613-10-AK
613-10-G
613-10-GK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

7.60 €

1 Available 7 Days 5A, without lock nut, with knob

7.96 €

1 Available 7 Days 5AK, with lock nut, with lifting knob

7.72 €

1 Available 7 Days 5G, without lock nut, with threaded rod

8.08 €

1 Available 7 Days 5GK, with lock nut, with threaded rod

8.16 €

1 Available 7 Days 6A, without lock nut, with knob

8.50 €

1 Available 7 Days 6AK, with lock nut, with lifting knob

7.76 €

1 Available 7 Days 6G, without lock nut, with threaded rod

8.10 €

1 Available 7 Days 6GK, with lock nut, with threaded rod

9.90 €

1 Available 7 Days 8A, without lock nut, with knob

10.52 €

1 Available 7 Days 8AK, with lock nut, with lifting knob

8.52 €

1 Available 7 Days 8G, without lock nut, with threaded rod

9.16 €

1 Available 7 Days 8GK, with lock nut, with threaded rod

14.26 €

1 Available 7 Days 10A, without lock nut, with knob

15.46 €

1 Available 7 Days 10AK, with lock nut, with lifting knob

13.76 €

1 Available 7 Days 10G, without lock nut, with threaded rod

14.96 €

1 Available 7 Days 10GK, with lock nut, with threaded rod

Loading...

  1. 1

Tech Support