Insert bushings, Aluminium

Insert bushings, Aluminium
  • Volume Discount
Drive the insert bushings GN 992 in by using a soft-head mallet. Their lamellas bridge a production tolerance of the internal diameter or of the internal square of ±0.5 mm, allowing screws to be mounted in tubes.
The dimensions match those of the construction tubes GN 990, but checking the tolerance position of the tube is recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
992-D20-M8
992-D25-M8
992-D25-M10
992-D30-M8
992-D30-M10
992-D32-M8
992-D32-M10
992-D35-M10
992-D35-M12
992-D40-M10
992-D40-M12
992-D42-M10
992-D42-M12
992-D45-M12
992-D45-M16
992-D48-M12
992-D48-M16
992-D50-M12
992-D50-M16
992-V20-M8
992-V25-M8
992-V25-M10
992-V30-M8
992-V30-M10
992-V35-M10
992-V35-M12
992-V40-M10
992-V40-M12
992-V45-M12
992-V45-M16
992-V50-M12
992-V50-M16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2
(mm)
Outside diameter d1 Outside square s1 Weight
(kg)

8.48 €

1 Available Same day

Stock

M 8D 20-0.010

9.52 €

1 Available Same day

Stock

M 8D 25-0.022

9.52 €

1 Available Same day

Stock

M 10D 25-0.022

12.14 €

1 Available Same day

Stock

M 8D 30-0.034

12.14 €

1 Available Same day

Stock

M 10D 30-0.045

11.32 €

1 Available Same day

Stock

M 8D 32-0.050

11.32 €

1 Available Same day

Stock

M 10D 32-0.050

11.66 €

1 Available Same day

Stock

M 10D 35-0.055

11.66 €

1 Available Same day

Stock

M 12D 35-0.055

12.92 €

1 Available Same day

Stock

M 10D 40-0.078

12.92 €

1 Available Same day

Stock

M 12D 40-0.078

13.74 €

1 Available Same day

Stock

M 10D 42-0.090

13.74 €

1 Available Same day

Stock

M 12D 42-0.090

14.38 €

1 Available Same day

Stock

M 12D 45-0.110

14.38 €

1 Available Same day

Stock

M 16D 45-0.110

15.76 €

1 Available Same day

Stock

M 12D 48-0.130

15.76 €

1 Available Same day

Stock

M 16D 48-0.130

15.82 €

1 Available Same day

Stock

M 12D 50-0.145

15.82 €

1 Available Same day

Stock

M 16D 50-0.145

10.80 €

1 Available Same day

Stock

M 8-V 200.011

11.64 €

1 Available Same day

Stock

M 8-V 250.022

11.64 €

1 Available Same day

Stock

M 10-V 250.022

12.58 €

1 Available Same day

Stock

M 8-V 300.041

12.58 €

1 Available Same day

Stock

M 10-V 300.052

14.38 €

1 Available Same day

Stock

M 10-V 350.060

14.38 €

1 Available Same day

Stock

M 12-V 350.060

15.62 €

1 Available Same day

Stock

M 10-V 400.090

15.62 €

1 Available Same day

Stock

M 12-V 400.088

18.26 €

1 Available Same day

Stock

M 12-V 450.165

18.26 €

1 Available Same day

Stock

M 16-V 450.120

20.38 €

1 Available Same day

Stock

M 12-V 500.165

20.38 €

1 Available Same day

Stock

M 16-V 500.160

Loading...

  1. 1

Tech Support