Knurled nuts, Stainless Steel

Knurled nuts, Stainless Steel
  • Volume Discount
The dowel bore d5 in the DIN 6303 Stainless Steel knurled nut is designed for the use of clamping or notch pins.
Knurled nuts DIN 6303 with H7 bore and the size M12 are not provided on the official standard sheet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6303-M5-A-NI
6303-M5-B-NI
6303-M6-A-NI
6303-M6-B-NI
6303-M8-A-NI
6303-M8-B-NI
6303-M10-A-NI
6303-M10-B-NI
6303-M12-A-NI
6303-M12-B-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type

3.98 €

1 Available Same day

Stock

5A-without dowel hole

5.40 €

1 Available 4 Days 5B-with dowel hole

4.94 €

1 Available 4 Days 6A-without dowel hole

6.36 €

1 Available 4 Days 6B-with dowel hole

7.04 €

1 Available 9 Days 8A-without dowel hole

8.46 €

1 Available Same day

Stock

8B-with dowel hole

9.98 €

1 Available 4 Days 10A-without dowel hole

11.40 €

1 Available Same day

Stock

10B-with dowel hole

13.20 €

1 Available 4 Days 12A-without dowel hole

14.64 €

1 Available Same day

Stock

12B-with dowel hole

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support