Knurled nuts / Steel / DIN 6303 / Thread d1 5-12

Knurled nuts / Steel / DIN 6303 / Thread d1 5-12
  • Promotional pricing
  • Volume Discount
The dowel bore d5 in the DIN 6303 knurled nut is designed for the use of clamping or notch pins.
DIN 6303 knurled nuts with H7 bore and the size M12 are not provided on the official standard sheet.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6303-B5-A
6303-B5-B
6303-B6-A
6303-B6-B
6303-B8-A
6303-B8-B
6303-B10-A
6303-B10-B
6303-B12-A
6303-B12-B
6303-M5-A
6303-M5-B
6303-M6-A
6303-M6-B
6303-M8-A
6303-M8-B
6303-M10-A
6303-M10-B
6303-M12-A
6303-M12-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Bore diameter d2 Type

1.68 €

0.89 €

1 Available Same day

Stock

-B 5A-without dowel hole

2.82 €

1 Available Same day

Stock

-B 5B-with dowel hole

2.10 €

1 Available 7 Days -B 6A-without dowel hole

3.26 €

1.73 €

1 Available Same day

Stock

-B 6B-with dowel hole

2.38 €

1 Available 7 Days -B 8A-without dowel hole

3.52 €

1.87 €

1 Available Same day

Stock

-B 8B-with dowel hole

4.40 €

2.33 €

1 Available Same day

Stock

-B 10A-without dowel hole

5.56 €

1 Available 7 Days -B 10B-with dowel hole

7.16 €

3.79 €

1 Available Same day

Stock

-B 12A-without dowel hole

8.30 €

4.40 €

1 Available Same day

Stock

-B 12B-with dowel hole

1.70 €

1 Available 7 Days 5-A-without dowel hole

2.86 €

1 Available Same day

Stock

5-B-with dowel hole

2.06 €

1 Available 7 Days 6-A-without dowel hole

3.20 €

1.70 €

1 Available Same day

Stock

6-B-with dowel hole

2.90 €

1 Available 7 Days 8-A-without dowel hole

4.06 €

1 Available 7 Days 8-B-with dowel hole

4.28 €

2.27 €

1 Available Same day

Stock

10-A-without dowel hole

5.42 €

2.87 €

1 Available Same day

Stock

10-B-with dowel hole

6.78 €

1 Available 7 Days 12-A-without dowel hole

7.92 €

4.20 €

1 Available Same day

Stock

12-B-with dowel hole

Loading...

  1. 1

Tech Support