Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order (Stainless Steel) | 1 | d1 |
2 | Length l | |
3 | Material |
Stainless Steel | ||||||||||
d1 | Length l | d2 | d3 | h | k | |||||
M 3 | 6 | 10 | 12 | 16 | - | - | 12 | 6 | 7.5 | 3 |
M 4 | 8 | 10 | 12 | 16 | 20 | 25 | 16 | 8 | 9.5 | 3.5 |
M 5 | 10 | 12 | 16 | 20 | 25 | 30 | 20 | 10 | 11.5 | 4 |
M 6 | 12 | 16 | 20 | 25 | 30 | 35 | 24 | 12 | 15 | 5 |
M 8 | 16 | 20 | 25 | 30 | 35 | - | 30 | 16 | 18 | 6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread length l | Thread d1 | |
---|---|---|---|---|---|---|
2.68 € | 1 | Available |
Same day
Stock | 6 | M 3 | |
2.82 € | 1 | Available |
Same day
Stock | 10 | M 3 | |
2.84 € | 1 | Available | 7 Days | 12 | M 3 | |
3.66 € | 1 | Available | 7 Days | 16 | M 3 | |
2.86 € | 1 | Available | 7 Days | 8 | M 4 | |
3.20 € | 1 | Available |
Same day
Stock | 10 | M 4 | |
3.26 € | 1 | Available | 7 Days | 12 | M 4 | |
3.56 € | 1 | Available |
Same day
Stock | 16 | M 4 | |
3.62 € | 1 | Available | 7 Days | 20 | M 4 | |
4.42 € | 1 | Available | 7 Days | 25 | M 4 | |
3.76 € | 1 | Available | 7 Days | 10 | M 5 | |
4.08 € | 1 | Available | 7 Days | 12 | M 5 | |
4.18 € | 1 | Available | 7 Days | 16 | M 5 | |
5.02 € | 1 | Available | 7 Days | 20 | M 5 | |
5.20 € | 1 | Available | 7 Days | 25 | M 5 | |
5.66 € | 1 | Available | 7 Days | 30 | M 5 | |
5.76 € | 1 | Available | 7 Days | 12 | M 6 | |
6.22 € | 1 | Available | 7 Days | 16 | M 6 | |
6.58 € 3.49 € | 1 | Available |
Same day
Stock | 20 | M 6 | |
7.48 € | 1 | Available | 7 Days | 25 | M 6 | |
7.84 € | 1 | Available | 7 Days | 30 | M 6 | |
8.94 € | 1 | Available | 3 Days | 35 | M 6 | |
8.98 € | 1 | Available | 7 Days | 16 | M 8 | |
9.92 € | 1 | Available | 7 Days | 20 | M 8 | |
11.36 € | 1 | Available | 7 Days | 25 | M 8 | |
11.90 € | 1 | Available | 7 Days | 30 | M 8 | |
13.72 € | 1 | Available | 7 Days | 35 | M 8 |
Loading...
Material | Stainless Steel |
---|