Knurled screws, Steel / Stainless Steel

Knurled screws, Steel / Stainless Steel
  • Promotional pricing
  • Volume Discount
Knurled screws DIN 464 are machined from solid bar.
Unlike in the official standard sheet, they are generally made with thread right up to the head and without recess groove at the end of the thread.
The official standard sheet also provides for the sizes M1 / M1,2 / M1,6 / M2 and M2,5.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
464-M2-4
464-M2-4-NI
464-M2-4-ZB
464-M2,​5-4
464-M2,​5-4-NI
464-M2,​5-4-ZB
464-M2,​5-6
464-M2,​5-6-NI
464-M2,​5-6-ZB
464-M2,​5-8
464-M2,​5-8-NI
464-M2,​5-8-ZB
464-M2,​5-10
464-M2,​5-10-NI
464-M2,​5-10-ZB
464-M2,​5-12
464-M2,​5-12-NI
464-M2,​5-12-ZB
464-M2-6
464-M2-6-NI
464-M2-6-ZB
464-M2-8
464-M2-8-NI
464-M2-8-ZB
464-M2-10
464-M2-10-NI
464-M2-10-ZB
464-M3-6
464-M3-6-ZB
464-M3-8-NI
464-M3-8-ZB
464-M3-10
464-M3-10-ZB
464-M3-12
464-M3-12-ZB
464-M3-16
464-M3-16-ZB
464-M3-20
464-M3-20-NI
464-M3-20-ZB
464-M4-5
464-M4-5-NI
464-M4-5-ZB
464-M4-8
464-M4-8-ZB
464-M4-10
464-M4-10-ZB
464-M4-12
464-M4-12-ZB
464-M4-16
464-M4-16-ZB
464-M4-20
464-M4-20-ZB
464-M4-25
464-M4-25-ZB
464-M5-6
464-M5-6-NI
464-M5-6-ZB
464-M5-8
464-M5-8-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2/d4 Length l
(mm)
Material Main Body Surface Treatment Mounting Section Material Mounting Section Surface Treatment d2 Finish d3 h k Weight
(kg)

1.42 €

1 Available 7 Days M24Steel[Other] BlackenedSteel[Other] Matte shot-blasted9-4.55.320.001

2.66 €

1 Available 7 Days M24Stainless SteelShot BlastedStainless SteelShot Blasted9-4.55.320.002

1.62 €

0.86 €

1 Available Same day

Stock

M24Steel[Other] Zinc platedSteelZinc Plating9ZB, zinc plated, blue passivated4.55.320.002

1.58 €

1 Available 7 Days M2,54Steel[Other] BlackenedSteel[Other] Matte shot-blasted11-56.52.50.002

2.72 €

1 Available 7 Days M2,54Stainless SteelShot BlastedStainless SteelShot Blasted11-56.52.50.002

1.78 €

0.94 €

1 Available Same day

Stock

M2,54Steel[Other] Zinc platedSteelZinc Plating11ZB, zinc plated, blue passivated56.52.50.002

1.58 €

0.84 €

1 Available Same day

Stock

M2,56Steel[Other] BlackenedSteel[Other] Matte shot-blasted11-56.52.50.004

2.70 €

1 Available 7 Days M2,56Stainless SteelShot BlastedStainless SteelShot Blasted11-56.52.50.002

1.78 €

0.94 €

1 Available Same day

Stock

M2,56Steel[Other] Zinc platedSteelZinc Plating11ZB, zinc plated, blue passivated56.52.50.003

1.62 €

0.86 €

1 Available Same day

Stock

M2,58Steel[Other] BlackenedSteel[Other] Matte shot-blasted11-56.52.50.004

2.70 €

1 Available 7 Days M2,58Stainless SteelShot BlastedStainless SteelShot Blasted11-56.52.50.004

1.82 €

0.96 €

1 Available Same day

Stock

M2,58Steel[Other] Zinc platedSteelZinc Plating11ZB, zinc plated, blue passivated56.52.50.003

1.66 €

1 Available 7 Days M2,510Steel[Other] BlackenedSteel[Other] Matte shot-blasted11-56.52.50.003

2.76 €

1.46 €

1 Available Same day

Stock

M2,510Stainless SteelShot BlastedStainless SteelShot Blasted11-56.52.50.002

1.88 €

1.00 €

1 Available Same day

Stock

M2,510Steel[Other] Zinc platedSteelZinc Plating11ZB, zinc plated, blue passivated56.52.50.003

1.70 €

1 Available 7 Days M2,512Steel[Other] BlackenedSteel[Other] Matte shot-blasted11-56.52.50.004

2.80 €

1.48 €

1 Available Same day

Stock

M2,512Stainless SteelShot BlastedStainless SteelShot Blasted11-56.52.50.004

1.92 €

1.02 €

1 Available Same day

Stock

M2,512Steel[Other] Zinc platedSteelZinc Plating11ZB, zinc plated, blue passivated56.52.50.003

1.50 €

1 Available 7 Days M26Steel[Other] BlackenedSteel[Other] Matte shot-blasted9-4.55.320.144

2.66 €

1 Available 7 Days M26Stainless SteelShot BlastedStainless SteelShot Blasted9-4.55.320.002

1.72 €

1 Available 7 Days M26Steel[Other] Zinc platedSteelZinc Plating9ZB, zinc plated, blue passivated4.55.320.010

1.50 €

1 Available 7 Days M28Steel[Other] BlackenedSteel[Other] Matte shot-blasted9-4.55.320.146

2.72 €

1 Available 7 Days M28Stainless SteelShot BlastedStainless SteelShot Blasted9-4.55.320.004

1.72 €

1 Available 7 Days M28Steel[Other] Zinc platedSteelZinc Plating9ZB, zinc plated, blue passivated4.55.320.002

1.52 €

1 Available 7 Days M210Steel[Other] BlackenedSteel[Other] Matte shot-blasted9-4.55.320.004

2.78 €

1 Available 7 Days M210Stainless SteelShot BlastedStainless SteelShot Blasted9-4.55.320.002

1.72 €

0.91 €

1 Available Same day

Stock

M210Steel[Other] Zinc platedSteelZinc Plating9ZB, zinc plated, blue passivated4.55.320.002

1.26 €

1 Available 7 Days M36Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

1.52 €

1 Available 7 Days M36Steel[Other] Zinc platedSteelZinc Plating12ZB, zinc plated, blue passivated67.52.50.004

2.80 €

1 Available 7 Days M38Stainless SteelShot BlastedStainless SteelShot Blasted12-67.530.004

1.42 €

1 Available 7 Days M38Steel[Other] Zinc platedSteelZinc Plating12ZB, zinc plated, blue passivated67.52.50.004

1.16 €

1 Available 7 Days M310Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

1.42 €

1 Available 7 Days M310Steel[Other] Zinc platedSteelZinc Plating12ZB, zinc plated, blue passivated67.52.50.004

1.16 €

1 Available 7 Days M312Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

1.42 €

1 Available 7 Days M312Steel[Other] Zinc platedSteelZinc Plating12ZB, zinc plated, blue passivated67.52.50.004

1.20 €

1 Available 7 Days M316Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

1.42 €

1 Available 7 Days M316Steel[Other] Zinc platedSteelZinc Plating12ZB, zinc plated, blue passivated67.52.50.005

1.98 €

1 Available Same day

Stock

M320Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

3.74 €

1 Available 7 Days M320Stainless SteelShot BlastedStainless SteelShot Blasted12-67.530.004

2.32 €

1 Available 7 Days M320Steel[Other] Zinc platedSteelZinc Plating12ZB, zinc plated, blue passivated67.52.50.005

1.16 €

1 Available 7 Days M45Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

2.96 €

1 Available 7 Days M45Stainless SteelShot BlastedStainless SteelShot Blasted16-89.53.50.008

1.38 €

0.73 €

1 Available Same day

Stock

M45Steel[Other] Zinc platedSteelZinc Plating16ZB, zinc plated, blue passivated89.53.50.009

1.10 €

1 Available 7 Days M48Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

1.38 €

0.73 €

1 Available Same day

Stock

M48Steel[Other] Zinc platedSteelZinc Plating16ZB, zinc plated, blue passivated89.53.50.008

1.48 €

1 Available 7 Days M410Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

1.60 €

0.85 €

1 Available Same day

Stock

M410Steel[Other] Zinc platedSteelZinc Plating16ZB, zinc plated, blue passivated89.53.50.008

1.48 €

1 Available 7 Days M412Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

1.68 €

0.89 €

1 Available Same day

Stock

M412Steel[Other] Zinc platedSteelZinc Plating16ZB, zinc plated, blue passivated89.53.50.008

1.50 €

1 Available Same day

Stock

M416Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

1.72 €

0.91 €

1 Available Same day

Stock

M416Steel[Other] Zinc platedSteelZinc Plating16ZB, zinc plated, blue passivated89.53.50.008

1.68 €

1 Available 7 Days M420Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

1.90 €

1.01 €

1 Available Same day

Stock

M420Steel[Other] Zinc platedSteelZinc Plating16ZB, zinc plated, blue passivated89.53.50.009

2.22 €

1 Available 7 Days M425Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

2.46 €

1 Available 7 Days M425Steel[Other] Zinc platedSteelZinc Plating16ZB, zinc plated, blue passivated89.53.50.009

1.82 €

1 Available 7 Days M56Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

3.98 €

1 Available 7 Days M56Stainless SteelShot BlastedStainless SteelShot Blasted20-1011.540.016

1.96 €

1.04 €

1 Available Same day

Stock

M56Steel[Other] Zinc platedSteelZinc Plating20ZB, zinc plated, blue passivated1011.540.015

1.76 €

0.93 €

1 Available Same day

Stock

M58Steel[Other] BlackenedSteel[Other] Matte shot-blasted------

3.76 €

1 Available 7 Days M58Stainless SteelShot BlastedStainless SteelShot Blasted20-1011.540.016

Loading...

Basic information

Main Body Type Round shape Mounting Section Type Male thread (stepped) Types of round-shaped Cylindrical
4-side finish Knurled Additional Function N/A Male Tip Machining N/A
Set Screw Thread Machining N/A

Tech Support