Knurled screws, with pivot

Knurled screws, with pivot
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Knurled screws GN 7336.5, type MS/KU with brass or plastic pivots are used when pressure dents or damage must be avoided.
Knurled screws GN 7336.5, type ZK feature a spherical pivot whose Ø d6 is smaller than the core Ø of the thread. The version with spherical pivot is suitable for holding GN 631 / GN 631.5 thrust pads, which must be ordered separately.
The knurled screws GN 7336.5 distinguish an attractive design in combination with closed shape (no recess on the underside of the handles).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7336.5-34-M6-15-KU
7336.5-34-M6-15-MS
7336.5-34-M6-15-ZK
7336.5-34-M6-20-KU
7336.5-34-M6-20-MS
7336.5-34-M6-20-ZK
7336.5-34-M6-25-KU
7336.5-34-M6-25-MS
7336.5-34-M6-25-ZK
7336.5-34-M6-30-KU
7336.5-34-M6-30-MS
7336.5-34-M6-30-ZK
7336.5-42-M8-20-KU
7336.5-42-M8-20-MS
7336.5-42-M8-20-ZK
7336.5-42-M8-25-KU
7336.5-42-M8-25-MS
7336.5-42-M8-25-ZK
7336.5-42-M8-30-KU
7336.5-42-M8-30-MS
7336.5-42-M8-30-ZK
7336.5-42-M8-40-KU
7336.5-42-M8-40-MS
7336.5-42-M8-40-ZK
7336.5-53-M10-25-KU
7336.5-53-M10-25-MS
7336.5-53-M10-25-ZK
7336.5-53-M10-30-KU
7336.5-53-M10-30-MS
7336.5-53-M10-30-ZK
7336.5-53-M10-40-KU
7336.5-53-M10-40-MS
7336.5-53-M10-40-ZK
7336.5-53-M10-50-KU
7336.5-53-M10-50-MS
7336.5-53-M10-50-ZK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread length l Thread d1 Type

7.28 €

1 Available 7 Days 3415M 6KU, Plastic pivot (Polyacetal POM)

7.02 €

1 Available 7 Days 3415M 6MS-Brass pivot

5.26 €

1 Available 7 Days 3415M 6ZK, Spherical pivot

7.32 €

1 Available 7 Days 3420M 6KU, Plastic pivot (Polyacetal POM)

7.06 €

1 Available 7 Days 3420M 6MS-Brass pivot

5.28 €

1 Available 7 Days 3420M 6ZK, Spherical pivot

7.36 €

1 Available 7 Days 3425M 6KU, Plastic pivot (Polyacetal POM)

7.06 €

1 Available 7 Days 3425M 6MS-Brass pivot

5.30 €

1 Available 7 Days 3425M 6ZK, Spherical pivot

7.38 €

5.17 €

1 Available Same day

Stock

3430M 6KU, Plastic pivot (Polyacetal POM)

7.12 €

1 Available 7 Days 3430M 6MS-Brass pivot

5.88 €

1 Available 7 Days 3430M 6ZK, Spherical pivot

7.78 €

5.45 €

1 Available Same day

Stock

4220M 8KU, Plastic pivot (Polyacetal POM)

7.56 €

1 Available 7 Days 4220M 8MS-Brass pivot

5.78 €

1 Available 7 Days 4220M 8ZK, Spherical pivot

7.82 €

1 Available 7 Days 4225M 8KU, Plastic pivot (Polyacetal POM)

7.60 €

1 Available 7 Days 4225M 8MS-Brass pivot

5.82 €

1 Available 7 Days 4225M 8ZK, Spherical pivot

7.88 €

1 Available 7 Days 4230M 8KU, Plastic pivot (Polyacetal POM)

7.66 €

1 Available 7 Days 4230M 8MS-Brass pivot

5.88 €

1 Available 7 Days 4230M 8ZK, Spherical pivot

7.78 €

1 Available 7 Days 4240M 8KU, Plastic pivot (Polyacetal POM)

7.52 €

1 Available 7 Days 4240M 8MS-Brass pivot

6.58 €

1 Available 7 Days 4240M 8ZK, Spherical pivot

9.28 €

1 Available 7 Days 5325M 10KU, Plastic pivot (Polyacetal POM)

9.02 €

1 Available 7 Days 5325M 10MS-Brass pivot

7.38 €

1 Available 7 Days 5325M 10ZK, Spherical pivot

9.36 €

1 Available 7 Days 5330M 10KU, Plastic pivot (Polyacetal POM)

9.10 €

1 Available 7 Days 5330M 10MS-Brass pivot

7.48 €

1 Available 7 Days 5330M 10ZK, Spherical pivot

9.52 €

1 Available 7 Days 5340M 10KU, Plastic pivot (Polyacetal POM)

9.28 €

1 Available 7 Days 5340M 10MS-Brass pivot

7.72 €

1 Available 7 Days 5340M 10ZK, Spherical pivot

9.72 €

1 Available 7 Days 5350M 10KU, Plastic pivot (Polyacetal POM)

9.46 €

1 Available 7 Days 5350M 10MS-Brass pivot

7.88 €

1 Available 7 Days 5350M 10ZK, Spherical pivot

Loading...

  1. 1

Tech Support