Latch type toggle clamps with safety hook, heavy duty type

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Size

Type

Minimum order quantity
1700
T, with mounting holes, without U-bolt latch, with catch
1 pieces
1700
T6, with mounting holes, with U-bolt latch, with catch
1 pieces
1700
T6S, for welding, with U-bolt latch, with catch
1 pieces
1700
TS, for welding, without U-bolt latch, with catch
1 pieces
4000
T, with mounting holes, without U-bolt latch, with catch
1 pieces
4000
T6, with mounting holes, with U-bolt latch, with catch
1 pieces
4000
T6S, for welding, with U-bolt latch, with catch
1 pieces
4000
TS, for welding, without U-bolt latch, with catch
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
185.98 €
( 221.32 € )
7 working days
192.92 €
( 229.57 € )
7 working days
175.62 €
( 208.99 € )
7 working days
168.66 €
( 200.71 € )
7 working days
218.06 €
( 259.49 € )
7 working days
228.02 €
( 271.34 € )
7 working days
208.76 €
( 248.42 € )
7 working days
198.80 €
( 236.57 € )
7 working days

More Information

Basic information

The GN 852.3 latch type toggle clamps are compact in design and can be used to ensure high holding capacities.
When closing the spanner, a safety hook positively locks onto the body. This prevents the inadvertent or vibration-induced release from the clamping position. To open the safety hook it is unlocked per one-hand operation.
The U-bolt latch can be adjusted within its range.
In addition to the standard lengths for the U-bolt latch shown above, more lengths may be achieved by using series GN 951.1 square U-bolts.