Ledge handles

Ledge handles
  • Promotional pricing
  • Volume Discount
Typical applications for ledge handles GN 430 include swivel or sliding doors on protective doors and equipment. They are also suitable for use as drawer handles.
The screw channel for screw sizes M6 (extruded aluminium) allows an optional number of fixing screws in any position within the dimension l2.
Special lengths can be manufactured from relatively small quantities upwards.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
430-110-EL
430-110-SW
430-130-EL
430-130-SW
430-150-EL
430-150-SW
430-200-EL
430-200-SW
430-250-EL
430-250-SW
430-300-EL
430-300-SW
430-400-EL
430-400-SW
430-500-EL
430-500-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish

8.30 €

4.40 €

1 Available Same day

Stock

110EL - anodized, natural color

8.34 €

4.42 €

1 Available Same day

Stock

110SW - black, RAL 9005, textured finish

8.80 €

4.66 €

1 Available Same day

Stock

130EL - anodized, natural color

8.94 €

1 Available 7 Days 130SW - black, RAL 9005, textured finish

9.42 €

1 Available 7 Days 150EL - anodized, natural color

9.56 €

5.07 €

1 Available Same day

Stock

150SW - black, RAL 9005, textured finish

10.80 €

5.72 €

1 Available Same day

Stock

200EL - anodized, natural color

11.00 €

5.83 €

1 Available Same day

Stock

200SW - black, RAL 9005, textured finish

11.92 €

6.32 €

1 Available Same day

Stock

250EL - anodized, natural color

12.12 €

6.42 €

1 Available Same day

Stock

250SW - black, RAL 9005, textured finish

13.72 €

1 Available 7 Days 300EL - anodized, natural color

14.00 €

7.42 €

1 Available Same day

Stock

300SW - black, RAL 9005, textured finish

16.60 €

8.80 €

1 Available Same day

Stock

400EL - anodized, natural color

17.04 €

9.03 €

1 Available Same day

Stock

400SW - black, RAL 9005, textured finish

19.58 €

10.38 €

1 Available Same day

Stock

500EL - anodized, natural color

20.16 €

7.46 €

1 Available Same day

Stock

500SW - black, RAL 9005, textured finish

Loading...

  1. 1

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support