Levelling feet with vibration absorbing, Steel

Levelling feet with vibration absorbing, Steel
  • Promotional pricing
  • Volume Discount
The specified load in the above table of the levelling feet GN 342.1 is a recommendation up to which the damping element can be permanently subjected.
This static load equals a thrust on the area of 0,4 N/mm2, at which the damping material reaches its optimum dynamic damping ability. This also takes into account an additional load up to 0,6 N/mm2 in the event of a dynamic load.
Levelling feet GN 342.1 can not be disassembled.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
342.1-32-M10-SV
342.1-40-M12-SV
342.1-50-M12-SV
342.1-60-M16-SV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2

13.76 €

1 Available 7 Days 32M 10

16.82 €

1 Available 4 Days 40M 12

20.18 €

10.70 €

1 Available Same day

Stock

50M 12

27.38 €

1 Available 7 Days 60M 16

Loading...

  1. 1

Basic information

Type SV, with damping element

Tech Support