Levelling Feet with Vibration Damping Element / GN 148 / with two-hole flange, with four-bolt flange

Levelling Feet with Vibration Damping Element / GN 148 / with two-hole flange, with four-bolt flange
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Levelling feet GN 148 are designed for setting up heavy machinery and units with insulation against vibrations.
This has a positive impact on the lifetime of machines and additionally reduces the noise pollution.
The structure is such that horizontal forces are also absorbed.
The design with tear-off lock (Type 2) protects the levelling feet from destruction caused by tear-off under excessive tension loads.
The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
148-60-M10-A-1-57
148-60-M10-A-2-57
148-90-M12-A-1-57
148-90-M12-A-2-57
148-113-M16-A-1-57
148-113-M16-A-2-57
148-113-M16-B-1-57
148-113-M16-B-2-57
148-126-M20-B-1-57
148-126-M20-B-2-57
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2
(mm)
Type Foot diameter d1 Identification no.

41.82 €

1 Available 7 Days 10A, with two-hole flange (d1 = 60/90/113)601, without tear-off lock

44.82 €

1 Available 7 Days 10A, with two-hole flange (d1 = 60/90/113)602, with tear-off lock

56.28 €

1 Available 7 Days 12A, with two-hole flange (d1 = 60/90/113)901, without tear-off lock

59.58 €

1 Available 7 Days 12A, with two-hole flange (d1 = 60/90/113)902, with tear-off lock

88.48 €

1 Available 7 Days 16A, with two-hole flange (d1 = 60/90/113)1131, without tear-off lock

96.10 €

1 Available 7 Days 16A, with two-hole flange (d1 = 60/90/113)1132, with tear-off lock

88.68 €

62.08 €

1 Available Same day

Stock

16B, with four-bolt flange (d1 = 113 / 126)1131, without tear-off lock

100.78 €

70.55 €

1 Available Same day

Stock

16B, with four-bolt flange (d1 = 113 / 126)1132, with tear-off lock

112.32 €

1 Available 7 Days 20B, with four-bolt flange (d1 = 113 / 126)1261, without tear-off lock

118.86 €

1 Available Same day

Stock

20B, with four-bolt flange (d1 = 113 / 126)1262, with tear-off lock

Loading...

  1. 1

Basic information

Hardness 57, medium

Tech Support