Levelling feet, Steel

Levelling feet, Steel
  • Promotional pricing
  • Volume Discount
Levelling feet GN 6311.4 are normally used when a thread is present at the machine side to adjust the height.
The pin diameter d3 is smaller than the core diameter of the thread, with the effect that the screw can be turned in at the pin. The pressure pin is easily inserted into the plate, with the retaining ring ensuring that the assembly is secure in axial direction.
The static load of the levelling feet GN 6311.4 is limited by the laod capacity of the grub screw (Tensile strength class 5.8). The static load values (only valid for Type OS/KS) in the above table refer to a net vertical load in relation to the ball socket. Under normal operating conditions side loading or angular loading is not uncommon and the load capacity would be considerable reduced which must be taken into consideration.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 6311.4 / Levelling Feet, Steel, Zinc Plated

Information



Levelling feet GN 6311.4 are normally used when a thread is present at the machine side to adjust the height.
The pin diameter d3 is smaller than the core diameter of the thread, with the effect that the screw can be turned in at the pin. The pressure pin is easily inserted into the plate, with the retaining ring ensuring that the assembly is secure in axial direction.
The static load of the levelling feet GN 6311.4 is limited by the laod capacity of the grub screw (Tensile strength class 5.8). The static load values (only valid for Type OS/KS) in the above table refer to a net vertical load in relation to the ball socket. Under normal operating conditions side loading or angular loading is not uncommon and the load capacity would be considerable reduced which must be taken into consideration.

see also...
• Foot plates GN 6311.3 (without threaded stud)

How to Order

How to order1d1
 2d2
3l1
 4Type
 

Specification

• Steel
   - Tensile Strength Class 5.8
   - Zinc Plated, Blue Passivated
• Snap Ring
   Spring Steel Wire
   Zinc Plated, Blue Passivated
• Plastic Caps
   - Type KS
      Technopolymer (Polyacetal Pom)
      White (Natural Color) Ral 9001
   - Type KR
      Elastomer (Tpe)
      78 Shore A ≈
      Black
• Strength Values
• Plastic Characteristics
• Elastomer Characteristics
• Rohs-Compliant

Dimensions



 
            
d1
 
d2
 
l1
 
d3
 
l2
 
l3
 
l4
 
l5
 
A/F
 
Static load
in kN
50M 1037475772-812.511.51413513
50M 124151617191812.511.51413613
50M 16596989114-1214.513.51615830
60M 16596989114-1214.513.51615830
60M 207888113138-15.516.515.518171050
Part Number
6311.4-50-M10-37-KS
6311.4-50-M10-37-N
6311.4-50-M10-37-R
6311.4-50-M10-47-KR
6311.4-50-M10-47-KS
6311.4-50-M10-47-OS
6311.4-50-M10-57-KR
6311.4-50-M10-57-KS
6311.4-50-M10-57-OS
6311.4-50-M10-72-KR
6311.4-50-M10-72-KS
6311.4-50-M10-72-OS
6311.4-50-M12-41-KR
6311.4-50-M12-41-KS
6311.4-50-M12-41-OS
6311.4-50-M12-51-KR
6311.4-50-M12-51-KS
6311.4-50-M12-51-OS
6311.4-50-M12-61-KR
6311.4-50-M12-61-KS
6311.4-50-M12-61-OS
6311.4-50-M12-71-KR
6311.4-50-M12-71-KS
6311.4-50-M12-71-OS
6311.4-50-M12-91-KR
6311.4-50-M12-91-KS
6311.4-50-M12-91-OS
6311.4-50-M16-59-KR
6311.4-50-M16-59-KS
6311.4-50-M16-59-OS
6311.4-50-M16-69-KR
6311.4-50-M16-69-KS
6311.4-50-M16-69-OS
6311.4-50-M16-89-KR
6311.4-50-M16-89-KS
6311.4-50-M16-89-OS
6311.4-50-M16-114-KR
6311.4-50-M16-114-KS
6311.4-50-M16-114-OS
6311.4-60-M16-59-KR
6311.4-60-M16-59-KS
6311.4-60-M16-59-OS
6311.4-60-M16-69-KR
6311.4-60-M16-69-KS
6311.4-60-M16-69-OS
6311.4-60-M16-89-KR
6311.4-60-M16-89-KS
6311.4-60-M16-89-OS
6311.4-60-M16-114-KR
6311.4-60-M16-114-KS
6311.4-60-M16-114-OS
6311.4-60-M20-78-KR
6311.4-60-M20-78-KS
6311.4-60-M20-78-OS
6311.4-60-M20-88-KR
6311.4-60-M20-88-KS
6311.4-60-M20-88-OS
6311.4-60-M20-113-KR
6311.4-60-M20-113-KS
6311.4-60-M20-113-OS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Foot diameter d1 Thread length l1 Thread d2 Type

18.28 €

9.69 €

1 Available Same day

Stock

5037M 10KS, with plastic cap, gliding

16.28 €

1 Available 7 Days 5037M 10OS, without plastic cap

18.76 €

1 Available 7 Days 5037M 10KR, with plastic cap, non-gliding

18.54 €

9.83 €

1 Available Same day

Stock

5047M 10KR, with plastic cap, non-gliding

18.60 €

9.86 €

1 Available Same day

Stock

5047M 10KS, with plastic cap, gliding

16.86 €

8.94 €

1 Available Same day

Stock

5047M 10OS, without plastic cap

18.58 €

9.85 €

1 Available Same day

Stock

5057M 10KR, with plastic cap, non-gliding

18.66 €

9.89 €

1 Available Same day

Stock

5057M 10KS, with plastic cap, gliding

16.90 €

8.96 €

1 Available Same day

Stock

5057M 10OS, without plastic cap

18.80 €

9.96 €

1 Available Same day

Stock

5072M 10KR, with plastic cap, non-gliding

18.88 €

10.01 €

1 Available Same day

Stock

5072M 10KS, with plastic cap, gliding

17.14 €

1 Available 4 Days 5072M 10OS, without plastic cap

18.40 €

9.75 €

1 Available Same day

Stock

5041M 12KR, with plastic cap, non-gliding

18.48 €

9.79 €

1 Available Same day

Stock

5041M 12KS, with plastic cap, gliding

16.74 €

8.87 €

1 Available Same day

Stock

5041M 12OS, without plastic cap

18.50 €

9.81 €

1 Available Same day

Stock

5051M 12KR, with plastic cap, non-gliding

18.58 €

9.85 €

1 Available Same day

Stock

5051M 12KS, with plastic cap, gliding

16.84 €

8.93 €

1 Available Same day

Stock

5051M 12OS, without plastic cap

18.68 €

9.90 €

1 Available Same day

Stock

5061M 12KR, with plastic cap, non-gliding

18.76 €

9.94 €

1 Available Same day

Stock

5061M 12KS, with plastic cap, gliding

17.00 €

9.01 €

1 Available Same day

Stock

5061M 12OS, without plastic cap

18.84 €

9.99 €

1 Available Same day

Stock

5071M 12KR, with plastic cap, non-gliding

18.90 €

10.02 €

1 Available Same day

Stock

5071M 12KS, with plastic cap, gliding

17.16 €

9.09 €

1 Available Same day

Stock

5071M 12OS, without plastic cap

19.04 €

10.09 €

1 Available Same day

Stock

5091M 12KR, with plastic cap, non-gliding

19.10 €

10.12 €

1 Available Same day

Stock

5091M 12KS, with plastic cap, gliding

17.36 €

9.20 €

1 Available Same day

Stock

5091M 12OS, without plastic cap

21.08 €

8.85 €

1 Available Same day

Stock

5059M 16KR, with plastic cap, non-gliding

20.98 €

9.02 €

1 Available Same day

Stock

5059M 16KS, with plastic cap, gliding

19.40 €

10.28 €

1 Available Same day

Stock

5059M 16OS, without plastic cap

21.08 €

8.85 €

1 Available Same day

Stock

5069M 16KR, with plastic cap, non-gliding

20.98 €

9.02 €

1 Available Same day

Stock

5069M 16KS, with plastic cap, gliding

19.40 €

10.28 €

1 Available Same day

Stock

5069M 16OS, without plastic cap

21.38 €

8.77 €

1 Available Same day

Stock

5089M 16KR, with plastic cap, non-gliding

21.28 €

8.94 €

1 Available Same day

Stock

5089M 16KS, with plastic cap, gliding

19.70 €

10.44 €

1 Available Same day

Stock

5089M 16OS, without plastic cap

21.56 €

9.06 €

1 Available Same day

Stock

50114M 16KR, with plastic cap, non-gliding

21.46 €

9.23 €

1 Available Same day

Stock

50114M 16KS, with plastic cap, gliding

19.88 €

10.54 €

1 Available Same day

Stock

50114M 16OS, without plastic cap

24.24 €

9.70 €

1 Available Same day

Stock

6059M 16KR, with plastic cap, non-gliding

24.46 €

9.78 €

1 Available Same day

Stock

6059M 16KS, with plastic cap, gliding

22.44 €

1 Available 4 Days 6059M 16OS, without plastic cap

24.24 €

9.94 €

1 Available Same day

Stock

6069M 16KR, with plastic cap, non-gliding

24.46 €

9.78 €

1 Available Same day

Stock

6069M 16KS, with plastic cap, gliding

22.44 €

8.98 €

1 Available Same day

Stock

6069M 16OS, without plastic cap

24.54 €

9.82 €

1 Available Same day

Stock

6089M 16KR, with plastic cap, non-gliding

24.76 €

9.90 €

1 Available Same day

Stock

6089M 16KS, with plastic cap, gliding

22.74 €

8.87 €

1 Available Same day

Stock

6089M 16OS, without plastic cap

24.70 €

10.13 €

1 Available Same day

Stock

60114M 16KR, with plastic cap, non-gliding

24.94 €

10.23 €

1 Available Same day

Stock

60114M 16KS, with plastic cap, gliding

22.90 €

1 Available 4 Days 60114M 16OS, without plastic cap

25.36 €

13.44 €

1 Available Same day

Stock

6078M 20KR, with plastic cap, non-gliding

25.58 €

13.56 €

1 Available Same day

Stock

6078M 20KS, with plastic cap, gliding

24.04 €

9.86 €

1 Available Same day

Stock

6078M 20OS, without plastic cap

26.56 €

14.08 €

1 Available Same day

Stock

6088M 20KR, with plastic cap, non-gliding

26.78 €

14.19 €

1 Available Same day

Stock

6088M 20KS, with plastic cap, gliding

25.24 €

10.35 €

1 Available Same day

Stock

6088M 20OS, without plastic cap

24.98 €

10.49 €

1 Available Same day

Stock

60113M 20KR, with plastic cap, non-gliding

25.20 €

1 Available 4 Days 60113M 20KS, with plastic cap, gliding

23.66 €

1 Available 4 Days 60113M 20OS, without plastic cap

Loading...

Tech Support