Part number:
possible part numbers found.How to order![]() | 1 | d1 |
2 | Type |
d1 | d2 | d3 | d4 | d5 | h | k1 | k2 | Length l | Nominal load (WLL) |
M 6 | 13 | 23 | 28 | 20 | 37 | 7 | 37 | 9 | 0.1 t [1.0 kN] |
M 8 | 16 | 25 | 30 | 25 | 46 | 9 | 47 | 12 | 0.3 t [3.0 kN] |
M 10 | 16 | 25 | 30 | 25 | 46 | 9 | 47 | 15 | 0.4 t [4.0 kN] |
M 12 | 20 | 30 | 34 | 30 | 55 | 10 | 56 | 18 | 0.75 t [7.5 kN] |
M 16 | 23.5 | 36 | 40 | 35 | 64 | 13 | 65 | 24 | 1.5 t [15.0 kN] |
M 20 | 29 | 41 | 50 | 40 | 75 | 16 | 76 | 30 | 2.3 t [23.0 kN] |
M 24 | 35 | 51 | 60 | 49 | 90 | 19 | 92 | 36 | 3.2 t [32.0 kN] |
M 30 | 44 | 66 | 75 | 60 | 113 | 24 | 114 | 45 | 4.5 t [45.0 kN] |
M 36 | 53 | 75 | 90 | 72 | 135 | 29 | 135 | 54 | 7.0 t [70.0 kN] |
Method of mounting | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
Number | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 3 and 4 | 3 and 4 | 3 and 4 |
Angles of inclination | 0° | 90° | 0° | 90° | 0 to 45° | 45 to 60° | asymm. | 0 to 45° | 45 to 60° | asymm. |
Factor | 1 | 1 | 2 | 2 | 1.4 | 1 | 1 | 2.1 | 1.5 | 1 |
M 6 | 0.50 | 0.10 t | 1.00 | 0.20 t | 0.14 | 0.10 t | 0.10 t | 0.21 t | 0.15 t | 0.10 t |
M 8 | 1.00 [ 0.14] | 0.30 t | 2.00 [0.28] | 0.60 t | 0.42 [0.10] | 0.30 t | 0.30 t | 0.63 t | 0.45 t | 0.30 t |
M 10 | 1.00 [0.23] | 0.40 t | 2.00 [0.46] | 0.80 t | 0.56 [0.17] | 0.40 t | 0.40 t | 0.84 t | 0.60 t | 0.40 t |
M 12 | 2.00 [0.34] | 0.75 t | 4.00 [0.68] | 1.50 t | 1.00 [0.24] | 0.75 t | 0.75 t | 1.60 t | 1.12 t | 0.75 t |
M 16 | 4.00 [0.70] | 1.50 t | 8.00 [1.40] | 3.00 t | 2.10 [0.50] | 1.50 t | 1.50 t | 3.15 t | 2.25 t | 1.50 t |
M 20 | 6.00 [1.20] | 2.30 t | 12.00 [2.40] | 4.60 t | 3.22 [0.86] | 2.30 t | 2.30 t | 4.83 t | 3.45 t | 2.30 t |
M 24 | 8.00 [1.80] | 3.20 t | 16.00 [3.60] | 6.40 t | 4.48 [1.29] | 3.20 t | 3.20 t | 6.70 t | 4.80 t | 3.20 t |
M 30 | 12.00 [3.20] | 4.50 t | 24.00 [6.40] | 9.00 t | 6.30 [2.30] | 4.50 t | 4.50 t | 9.40 t | 6.70 t | 4.50 t |
M 36 | 16.00 [4.60] | 7.00 t | 32.00 [9.20] | 14.00 t | 9.80 [3.30] | 7.00 t | 7.00 t | 14.70 t | 10.50 t | 7.00 t |
Part number |
---|
Order suspended |
Order suspended |
Order suspended |
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
90.70 € ( 107.93 € ) | 7 working days |
101.76 € ( 121.09 € ) | 7 working days |
84.46 € ( 100.51 € ) | 7 working days |
94.96 € ( 113.00 € ) | 7 working days |
83.00 € ( 98.77 € ) | 7 working days |
94.60 € ( 112.57 € ) | 7 working days |
91.70 € ( 109.12 € ) | 7 working days |
105.76 € ( 125.85 € ) | 7 working days |
107.66 € ( 128.12 € ) | 7 working days |
122.70 € ( 146.01 € ) | 7 working days |
140.40 € ( 167.08 € ) | 7 working days |
158.62 €84.07 € ( 100.04 € ) | Stock item: 1 working dayAvailable for same-day shipping |
193.82 € ( 230.65 € ) | 7 working days |
215.98 €114.47 € ( 136.22 € ) | Stock item: 1 working dayAvailable for same-day shipping |
273.78 € ( 325.80 € ) | 7 working days |
300.48 € ( 357.57 € ) | 7 working days |
449.28 € ( 534.64 € ) | 7 working days |
477.92 € ( 568.72 € ) | 7 working days |
The lifting eye bolts GN 581are mounted in rotating bearings, allowing the direction of the force action to be adjusted and preventing inadvertent loosening or overturning (as potentially possible in lifting eye bolts DIN 580).
Lifting eye bolts GN 581 offer a high load carrying capacity and they are tested to meet safety standards (safety factor 4).
The rated load carrying capacity listed in the above table is clearly marked on the ring. It applies to the most unfavourable load application of the load types listed opposite.
Lifting eye bolts GN 581 comply with Mechanical Engineering Directive 2006 / 42 / EG and are BG tested.
The integrated RFID transponder clearly marks and identifies the sling and lifting gear, e.g. during the prescribed regular inspection.
The hexagon socket bolt cannot be removed from the ring.
Type B is suitable for assembly without the need to use tools: inserting the spanner in the hexagon socket of the bolt allows the bolt to be turned in and out by hand.