Lifting eye bolts, Stainless Steel A4 (Part Numbers)

Lifting eye bolts, Stainless Steel A4
  • Volume Discount
The following guidelines for Stainless Steel-Lifting eye bolts DIN 580 have to be observed in addition to the load values given in the above table.
The eye bolt must be of fully screwed in to achieve a perfect contact between the two mating faces.
Both threads must be of a equal length and the base material of equal strength to that of the bolt.
Operating instructions with more details and specifications are included with every delivery (see also www.ganter-griff.com/service).
The official DIN standard sheet specifies the additional sizes M42, M48, M56, M64, M72 x 6, M80 x 6 und M100 x 6.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
580-M10-A4
580-M12-A4
580-M16-A4
580-M20-A4
580-M24-A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Weight

11.58 €

1 Available 7 Days M 100.102

18.76 €

1 Available 7 Days M 120.172

30.18 €

1 Available 8 Days M 160.312

41.68 €

1 Available Same day

Stock

M 200.439

82.06 €

1 Available Same day

Stock

M 240.918

Loading...

  1. 1

Basic information

Material A4-Stainless Steel

Tech Support